Delay on Break Timer

HRDB Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # HRDB1110M
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        Isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 10 m fixed
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRDB117S
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        Isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 7 s fixed
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRDB120
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        Isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 10 s onboard knob
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRDB121
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        Isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1 - 100 s onboard knob
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRDB124
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        Isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1 - 100 m onboard knob
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRDB21A65M
      • Input
        Voltage (V)
        24 V ac
      • Output
        Form
        Isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 65 m fixed
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Catalog # HRDB223
      • Input
        Voltage (V)
        24 V ac
      • Output
        Form
        Isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 10 m onboard knob
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRDB321
      • Input
        Voltage (V)
        24 V dc
      • Output
        Form
        Isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1 - 100 s onboard knob
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRDB324
      • Input
        Voltage (V)
        24 V dc
      • Output
        Form
        Isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1 - 100 m onboard knob
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRDB423
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 10 m onboard knob
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRDB623
      • Input
        Voltage (V)
        230 V ac
      • Output
        Form
        Isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 10 m onboard knob
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample