HVAC


  • T2D

  • The T2D Series provides protection against short cycling of compressors and other motors. At the end...More

  • Input
    Voltage (V):
     120or 230 V ac

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • Dimensions: 2 H x 2 W in. (50.8 x 50.8 mm)

  • TA

  • The TA Series prevents rapid recycling of a compressor. A lockout delay is started when the thermost...More

  • Input
    Voltage (V):
     12 V dc, 24 V ac

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • Dimensions: 2 H x 2 W in. (50.8 x 50.8 mm)

  • TAC

  • The TAC1 Series was designed to delay the operation of a compressor relay. It eliminates the possibi...More

  • Input
    Voltage (V):
     120 V ac, 24 V ac

  • Output
    Form:
     NO - open during timing

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • TL

  • The TL Series provides protection against short cycling of a compressor. At the end of each operatio...More

  • Input
    Voltage (V):
     120 V ac, 230 V ac

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • Dimensions: 2 H x 2 W in. (50.8 x 50.8 mm)

  • TSA

  • The TSA141300 utilizes the Versa-Time circuitry in a unique arrangement that provides random start a...More

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • Information Not Available

  • Information Not Available