HVAC Relay

TA Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # TA12D1
      • Input
        Voltage (V)
        12 V dc
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TA12D2
      • Input
        Voltage (V)
        12 V dc
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TA24A0.5
      • Input
        Voltage (V)
        24 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TA24A3
      • Input
        Voltage (V)
        24 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TA24A5
      • Input
        Voltage (V)
        24 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample