HVAC Relay

TL Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # TL120A5T
      • Input
        Voltage (V)
        120 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # TL230A5
      • Input
        Voltage (V)
        230 V ac
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample