HVAC Relay

CT HVAC Timers Series

  • Application Spotlight
    • Electrical Characteristics
      • Catalog # CT1S30
      • Input
        Voltage (V)
        24 V ac
      • Output
        Form
        NO
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range DOM: 1 s; DOB: 30 s
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # CT1S45
      • Input
        Voltage (V)
        24 V ac
      • Output
        Form
        NO
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range DOM: 1 s; DOB: 45 s
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # CT1S8
      • Input
        Voltage (V)
        24 V ac
      • Output
        Form
        NO
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range DOM: 1 s; DOB: 8 s
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # CT1S90
      • Input
        Voltage (V)
        24 V ac
      • Output
        Form
        NO
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range DOM: 1 s; DOB: 90 s
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # CT30S1
      • Input
        Voltage (V)
        24 V ac
      • Output
        Form
        NO
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range DOM: 30 s; DOB: 1 s
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # CT45S45
      • Input
        Voltage (V)
        24 V ac
      • Output
        Form
        NO
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range DOM: 45 s; DOB: 45 s
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # CT5S300
      • Input
        Voltage (V)
        24 V ac
      • Output
        Form
        NO
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range DOM: 5 s; DOB: 300 s
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample