IP Camera and DVR Security System
Use of security cameras and surveillance systems is growing, facilitated greatly by Power over Ethernet (PoE). POE makes it possible to connect a camera with just one cable, rather than separate signal and power connections.
But parts of these security systems are often installed outside, where the devices and cabling are exposed to electrical hazards such as nearby lightning-induced surges and electrostatic discharge (ESD).
Ethernet, USB, HDMI, memory slots, keypads and other ports can all serve as entry points for surge transients.
As equipment has gained in capabilities, it relies on integrated circuits that have built-in electrical protection. The diagram below shows Littelfuse protections solutions for these types of threats.
Solutions By Circuit
- SP4060
Low Voltage, Low Capacitance Diode Array for Surge Protection
- SP3050
2pF, 20kV, Low Capacitance Diode Array for ESD and Surge Protection
- SPLV2.8
Silicon Protection Array
- SP3010
Ultra-Low Capacitance Diode Array for ESD Protection
- SP3003
0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection - Qualified to AEC-Q101
- 435
SlimLine Lead-Free 0402 Very Fast-Acting Thin-Film Fuse
- 438
0603 Size Lead-Free, Halogen Free, High Temperature Very Fast-Acting Ceramic Fuse
- 467 Series
SlimLine Lead-Free 0603 Very Fast-Acting Thin-Film Fuse
- SMAJ
400W Surface Mount Transient Voltage Supressors
- SP3010
Ultra-Low Capacitance Diode Array for ESD Protection
- SP3012
Low Capacitance ESD Protection, 0.5pF Rail Clamp Array - Qualified to AEC-Q101
- PGB1010402
Lead-Free 0402 Surface Mount Polymeric ESD Suppressors
- PGB1010603
Lead-Free 0603 Surface Mount Polymeric ESD Suppressors
- PGB2010402
Lead-Free 0402 Surface Mount Polymeric ESD Suppressors
- SP0504BACT
TVS Avalanche Diode Array in a Unipolar Chip Scale Package
- SP0504BAHT
Surface Mount TVS Avalanche Diode Arrays
- SP0504BAHTG
30pF, 30kV, Unidirectional TVS Array for ESD Protection
- SP0504BAJT
Surface Mount TVS Avalanche Diode Arrays
- SP0504BAJTG
30pF, 30kV, Unidirectional TVS Array for ESD Protection
- V9MLA0402
Multilayer Transient Voltage Suppressor
- SP0502BAHT
Surface Mount TVS Avalanche Diode Arrays
- SP0502BAJT
Surface Mount TVS Avalanche Diode Arrays
- SP0503BAHT
Surface Mount TVS Avalanche Diode Arrays
- SP0504BACT
TVS Avalanche Diode Array in a Unipolar Chip Scale Package
- SP0504BAHT
Surface Mount TVS Avalanche Diode Arrays
- SP0504BAJT
Surface Mount TVS Avalanche Diode Arrays
- SP0505BAHT
Surface Mount TVS Avalanche Diode Arrays
- SP0505BAJT
Surface Mount TVS Avalanche Diode Arrays
- SP0506BAAT
Surface Mount TVS Avalanche Diode Arrays
- SP0508BACT
TVS Avalanche Diode Array in a Unipolar Chip Scale Package
- PGB1010402
Lead-Free 0402 Surface Mount Polymeric ESD Suppressors
- V5.5MLA0603
Multilayer Transient Voltage Suppressor
- PGB1010603
Lead-Free 0603 Surface Mount Polymeric ESD Suppressors
- PGB102ST23
Lead-Free SOT23 Surface Mount Polymeric ESD Suppressors
- SP3003
0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection - Qualified to AEC-Q101
- PGB1010402
Lead-Free 0402 Surface Mount Polymeric ESD Suppressors
- SP3003
0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection - Qualified to AEC-Q101
- SP3010
Ultra-Low Capacitance Diode Array for ESD Protection
- SP3012
Low Capacitance ESD Protection, 0.5pF Rail Clamp Array - Qualified to AEC-Q101
- SP3011
Littelfuse SP3011 SPA™ TVS Diode Array