MMC interface

Circuit Protection of MMC Interface



Design Notes:

Protection Application:
For typical Multi Media Card (MMC) circuits, the data transfer rate is less than 20 Mbps, so protection devices with capacitance values less than 40 pF can be used. The lines to be protected against ESD include SCK, SI, SO, CS, Reset, WP and Ready.
Solution Description:
As shown at the left (top), discrete multilayer varistors can be used for layout flexibility. However, if part count reduction or board space savings are most important, then TVS diode arrays (left, middle) are recommended. Lastly, if the data rate will be greater than 200 Mbps, then PulseGuard suppressors should be used.
Companion Solutions:
Does not apply.
Regulatory Issues:
The IEC 61000-4-2 will be the most appropriate standard that applies for this port. It supplies a test method for verifying that the end product is not susceptible to ESD events.
Unique Features:
Does not apply.
Application Warnings:
Does not apply.

Solutions

Solutions

  • V9MLA0402

    Multilayer Transient Voltage Suppressor

  • SP0502BAHT

    Surface Mount TVS Avalanche Diode Arrays

  • SP0502BAJT

    Surface Mount TVS Avalanche Diode Arrays

  • SP0503BAHT

    Surface Mount TVS Avalanche Diode Arrays

  • SP0504BACT

    TVS Avalanche Diode Array in a Unipolar Chip Scale Package

  • SP0504BAHT

    Surface Mount TVS Avalanche Diode Arrays

  • SP0504BAJT

    Surface Mount TVS Avalanche Diode Arrays

  • SP0505BAHT

    Surface Mount TVS Avalanche Diode Arrays

  • SP0505BAJT

    Surface Mount TVS Avalanche Diode Arrays

  • SP0506BAAT

    Surface Mount TVS Avalanche Diode Arrays

  • SP0508BACT

    TVS Avalanche Diode Array in a Unipolar Chip Scale Package

  • PGB1010402

    Lead-Free 0402 Surface Mount Polymeric ESD Suppressors