Clothes Dryer Application Design

Clothes Dryer


Circuits shown here can experience overload, short circuit conditions, or voltage transients (lightning, ESD, etc.) and may require protection components to meet Regulatory standards or to ensure reliable operation. Click on the green links to find Littelfuse circuit protection solutions.

Solutions By Circuit

AC Motor

  • Q6008LH4

    8 Amp Sensitive, Standard, & Alternistor (High Commutation) Triacs

AC Motor- Start Winding

  • Q6006DH3

    6 Amp Sensitive, Standard, & Alternistor (High Commutation) Triacs

ESD Protection of Display Panel

  • SP1001-04JTG

    8pF, 15kV, Unidirectional TVS Array for ESD Protection - Qualified to AEC-Q101

  • SP1001-04XTG

    8pF, 15kV, Unidirectional TVS Array for ESD Protection - Qualified to AEC-Q101

  • SP1003

    30pF, 30kV, 0402 Unidirectional TVS Diode for ESD Protection - Qualified to AEC-Q101

Gas Igniter Control

  • K2400G

    Standard Bidirectional SIDACs

Gas Valve Control

  • Q601E4

    1 Amp Sensitive & Standard Triacs