Delay on Make Delay on Break
|
-
-
The KRPD Series is a factory programmed time delay relay available with 1 of 12 standard dual functi...More
-
Input Voltage (V): 12 or 48 V dc, 24 V ac
-
Output Form: SPDT
-
Max. Output Voltage (V): 250
|
-
-
The TDMB combines both delay-on-make and delay-on-break functions into one plug-in package. Selectio...More
-
Input Voltage (V): 120 V ac, 230 V ac
-
Output Form: DPDT, SPDT
-
Storage Temperature (F/C): -30° to 85°C (-22° to 185°F)
|