Delay on Make Delay on Break

KRPD DOM DOB Timers Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # KRPD215S190SMB
      • Input
        Voltage (V)
        24 V ac
      • Output
        Form
        SPDT
      • Max. Output
        Voltage (V)
        250
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range T1: 5 s fixed; T2: 90 s fixed
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # KRPDD2121MB
      • Input
        Voltage (V)
        12 or 48 V dc
      • Output
        Form
        SPDT
      • Max. Output
        Voltage (V)
        250
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range T1: 0.1 - 10 s onboard adjustable; T2: 0.1 - 10 s onboard adjustable
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample