Trailing Cable Protection
|
-
-
The SE-105/SE-107 is a combination ground-wire monitor
and ground-fault relay for resistance-grounde...More
-
Supply Voltage VAC: 120, 240
-
Supply Voltage VDC: 120
-
Relay Contacts Config: 1 Form A (N.O.)
|
-
-
The SE-105/SE-107 is a combination ground-wire monitor and ground-fault relay for resistance-grounde...More
-
Supply Voltage VAC: 120, 240
-
Supply Voltage VDC: 120
-
Relay Contacts Config: 1 Form A (N.O.)
|
-
-
The SE-134C/SE-135 is a microprocessor-based, combination
ground-wire monitor and ground-fault relay...More
-
Supply Voltage VAC: 120 - 240
-
Supply Voltage VDC: 120 - 240, 24 - 48
-
Relay Contacts Config: 1 Form A (N.O.); 1 Form B (N.C.); 2 Form C (N.O./N.C.)
|
-
-
The SE-134C/SE-135 is a microprocessor-based, combination
ground-wire monitor and ground-fault relay...More
-
Supply Voltage VAC: 120 - 240
-
Supply Voltage VDC: 120 - 240, 24 - 48
-
Relay Contacts Config: 1 Form A (N.O.); 1 Form B (N.C.); 2 Form C (N.O./N.C.)
|
-
-
Obsolete: 01/02/2018 - The SE-145 is a three-channel, microprocessor-based,
combination ground-wire ...More
-
Communications: Ethernet
-
Dimensions: 8.4H X 7.6W X 7.0D
-
Frequency: 50 60 ASD
|
-
-
The SE-134C/SE-135 (PGM-8134) is a microprocessor-based, combination
ground-wire monitor and ground-...More
-
Frequency: 50 60 ASD
-
Information Not Available
-
Information Not Available
|
-
-
The PPI-600V is a ground-wire device that allows a trailing-cable ground to be monitored independent...More
-
Dimensions: 4 H x 9.3 W x 2.5 D in.
-
Weight (lbs/g): 0 Kg
-
Information Not Available
|