Delay on Make Delay on Break
|
-
-
The ESD5 Series is an accurate, solid-state, delayed interval timer. It offers a 1A steady, 10A inru...More
-
Input Voltage (V): 24 V ac
-
Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)
-
Time Delay Range: DOM: 0.1 - 10 m; Interval: 0.1 - 10 m; externally adjustable
|
-
-
The KRPD Series is a factory programmed time delay relay available with 1 of 12 standard dual functi...More
-
Input Voltage (V): 24 or 240 V ac/dc
-
Output Form: SPDT
-
Max. Output Voltage (V): 250
|