|
-
-
Watertight cover for outdoor applications. Accessory for the MPU-32 Motor Protection Unit and the FP...More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
The PGK-0016 mounting plate is used when replacing the GE Multilin 169, 269, and 369 relays....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
A kit to convert panel mounted relays to surface mounted...More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Used for rough cut-outs and when replacing the GE Multilin P4A....More
-
Weight (lbs/g): 0 Kg
-
Information Not Available
-
Information Not Available
|
-
-
Used when replacing the GE Lodtrak III....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Used when replacing GE and Westinghouse FT-11 relays....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Used when replacing the GE Multilin 169, 269, or 369....More
-
Weight (lbs/g): 0 Kg
-
Information Not Available
-
Information Not Available
|
-
-
Used for rough cutouts and when replacing the AB Bulletin 1406....More
-
Weight (lbs/g): 0 Kg
-
Information Not Available
-
Information Not Available
|
-
-
Used when replacing the Federal Pioneer MGFR Ground-Fault Relay with an SE-70X....More
-
Weight (lbs/g): 0 Kg
-
Information Not Available
-
Information Not Available
|
-
-
Panel mount adapter for replacing the GE Multilin 169, 169 Plus, 269, and 369, with DB-9 cut-out....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Used when replacing the AB Bulletin 1406....More
-
Dimensions: 6 H x 6 W in.
-
Weight (lbs/g): 0 Kg
-
Information Not Available
|
-
-
Used when replacing the GE Multilin 469....More
-
Dimensions: 9.8 H x 8.7 W in.
-
Weight (lbs/g): 0 Kg
-
Information Not Available
|
-
-
Used when replacing GEC/MCGG ground-fault relays.
Requires PMA-55 or PMA-60....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Used when replacing the Multilin 139/239....More
-
Dimensions: 8.3H X 4.8W
-
Information Not Available
-
Information Not Available
|
-
-
Used to panel mount the SE-601 and SE-701....More
-
Weight (lbs/g): 0 Kg
-
Information Not Available
-
Information Not Available
|
-
-
Used when replacing FPL- GFRM ground-fault relays.
Requires PMA-55 or PMA-60....More
-
Weight (lbs/g): 0 Kg
-
Information Not Available
-
Information Not Available
|
-
-
Used to panel mount the relay; IP 53 and NEMA 3 rating, tamper resistant....More
-
Dimensions: 3.5 H x 3.9 W in.
-
Weight (lbs/g): 0 Kg
-
NEMA Rating: 3
|
-
-
Used when replacing the GE Lodtrak II....More
-
Dimensions: 20.3H X 6.6W
-
Information Not Available
-
Information Not Available
|
-
-
Used when replacing an Atkinson Omser II with an SE-130-Series Monitor....More
-
Dimensions: 9.5 H x 7 W in.
-
Weight (lbs/g): 0 Kg
-
Information Not Available
|
-
-
Used when replacing relays in the GE S1 Case....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Allows relays to be used in a wet and dusty environment. Provides IP65 protection for the SE-13X- an...More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|