|
-
-
Detects phase current or ground-fault current. (200-A primary)...More
-
CT secondary current Amps: 5
-
Weight (lbs/g): 0 Kg
-
Inner Diameter in: 2.2, 3.5
|
-
-
Sensitive current transformer used to
detect ground-fault current. (5-A primary)...More
-
CT secondary current Amps: 0.05
-
Weight (lbs/g): 0 Kg
-
Flux Conditioner: Included, Optional
|
-
-
Obsolete 5/26/16 Detects phase current or gro...More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Obsolete 5/26/16. Sensitive current transformer us...More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Obsolete 5/26/16. Fits in the EFCT-1 window to reduce saturation and prevent false operation du...More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Obsolete 5/26/16. Detects ground-fault current...More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Current Transformer for low-level
ground faults, flux conditioner
is standard. (30-A primary)...More
-
CT secondary current Amps: 0.05
-
Weight (lbs/g): 0 Kg
-
Flux Conditioner: Included
|
-
-
Obsolete 5/26/16. Current transformer for meas...More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
The SE-CS10 series current transformers (CTs) are key components of the Littelfuse protection relay ...More
-
Weight (lbs/g): 0 Kg
-
Inner Diameter in: 2.5, 4.25, 6.31, 8.25
-
Inside Diameter mm: 64, 108, 160, 210
|
-
-
Current Sensor
Current sensor used to detect ground-fault current....More
-
CT secondary current Amps: 0.05
-
Weight (lbs/g): 0 Kg
-
Inner Diameter in: 1, 2.8, 3.7, 5.1, 8
|
|
-
-
Protects the EFCT input on the SE-701, SE-703, MPU-32, and FPU-32 when a current transformer other t...More
-
Dimensions: 2.3 H x 1.8 W x 1.3 D in.
-
Weight (lbs/g): 0 Kg
-
Information Not Available
|