Surface Mount TVS Diodes


  • 1.5SMC

  • 1500W Surface Mount Transient Voltage Supressors

  • VR (Vso): 5.8, 6.4, 7.02, 7.78, 8.55, 9.4, 10.2, 11.1, 12.8, 13.6 more

  • Watts (W): 1500, 2000

  • IPP 10x1000μs (A): 2, 2.1, 2.3, 2.5, 2.7, 2.8, 2.9, 3.1, 3.2, 3.4 more

  • 1KSMB

  • 1000W Surface Mount Transient Voltage Suppression (TVS) Diode - 1KSMB Series

  • VR (Vso): 5.5, 5.8, 6.05, 6.4, 6.63, 7.02, 7.37, 7.78, 8.1, 8.55 more

  • Watts (W): 1000

  • IPP 10x1000μs (A): 4.1, 4.3, 4.6, 4.7, 4.8, 5.3, 5.6, 5.8, 6.1, 6.3 more

  • P4SMA

  • 400W Surface Mount Transient Voltage (TVS) Diode - P4SMA

  • VR (Vso): 5.8, 6.4, 7.02, 7.78, 8.55, 9.4, 10.2, 11.1, 12.8, 13.6 more

  • Watts (W): 400, 600

  • IPP 10x1000μs (A): 0.5, 0.6, 0.7, 0.8, 0.9, 1, 1.1, 1.2, 1.3, 1.5 more

  • P6SMB

  • 600W Transient Voltage Suppression (TVS) Diode in DO-214AA Package

  • VR (Vso): 5.5, 5.8, 6.05, 6.4, 6.63, 7.02, 7.37, 7.78, 8.1, 8.55 more

  • Watts (W): 600, 800

  • IPP 10x1000μs (A): 0.8, 0.9, 1, 1.1, 1.2, 1.3, 1.4, 1.5, 1.7, 1.8 more

  • SACB

  • 500W Surface Mount Transient Voltage Suppression (TVS) Diode - SACB Series

  • VR (Vso): 5, 6, 7, 8, 8.5, 10, 12, 15, 18, 22 more

  • Watts (W): 500

  • IPP 10x1000μs (A): 5.8, 6.8, 8.6, 10, 11.1, 14, 15, 20, 25, 29 more

  • SMCJ

  • RoHS Compliant Surface Mount Transient Voltage Suppressor

  • VR (Vso): 5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 10, 11 more

  • Watts (W): 1500, 2000

  • IPP 10x1000μs (A): 2.1, 2.3, 2.6, 2.8, 3, 3.1, 3.5, 3.7, 4.1, 4.2 more

  • SMDJ

  • 3000W Surface Mount Transient Voltage Suppresssion (TVS) Diode - SMDJ Series

  • VR (Vso): 5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 10, 11 more

  • Watts (W): 3000

  • IPP 10x1000μs (A): 4.3, 4.7, 5.3, 6.2, 7.5, 8.4, 9.3, 10.3, 10.9, 11.6 more

pdficon TVS Diode 1.5SMC Datasheet

The 1.5SMC series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events...