Radial Leaded MOV


  • LA

  • Line Voltage Operation Radial Leaded Varistor

  • VMAX AC (V): 130, 140, 150, 175, 230, 250, 275, 300, 320, 385 more

  • VMAX DC (V): 175, 180, 200, 225, 300, 330, 369, 405, 420, 505 more

  • WTM (J): 11, 12, 13, 15, 20, 21, 22, 23, 25, 27 more

  • ZA

  • Low to Medium Voltage Radial Leaded Varistor

  • VMAX AC (V): 4, 6, 10, 14, 17, 20, 21, 23, 25, 30 more

  • VMAX DC (V): 5, 5.5, 8, 14, 18, 22, 26, 27, 28, 31 more

  • WTM (J): 0.1, 0.14, 0.17, 0.2, 0.25, 0.3, 0.35, 0.4, 0.5, 0.6 more