Radial Leaded PTCs


  • 72R

  • 72V PolySwitch® Lead-Free Radial Leaded Resettable PPTC

  • IHold (A): 0.2, 0.25, 0.3, 0.4, 0.5, 0.65, 0.75, 0.9, 1.1, 1.35 more

  • ITRIP
    (A):
     0.4, 0.5, 0.6, 0.8, 1, 1.3, 1.5, 1.8, 2.2, 2.7 more

  • Max Volts
    (V):
     72

  • 250R

  • 250V PolySwitch® Lead-Free Radial Leaded Resettable PPTC for Telecom Protection

  • IHold (A): 0.08, 0.12, 0.145, 0.18

  • ITRIP
    (A):
     0.16, 0.24, 0.29, 0.65

  • Max Volts
    (V):
     250