-
-
1206 Size Lead-Free, Halogen Free, High Temperature Very Fast-Acting Ceramic Fuse
-
VDC (V): 32, 63, 125
-
VAC (V): 32, 63, 125
-
Nominal Melting I2T (A2sec): 0.003, 0.01, 0.018, 0.064, 0.1, 0.1117, 0.158, 0.2469, 0.2842, 0.3886 more
|
-
-
NANO2® Time Lag Subminiature Surface Mount
-
VAC (V): 250
-
Nominal Melting I2T (A2sec): 1.61, 3.025, 10.17, 14.72, 18.06, 18.13, 51.44, 53.14, 122.5, 180.6
-
Resistance (Ω): 0.0115, 0.016, 0.019, 0.028, 0.035, 0.052, 0.1, 0.18, 0.275, 0.6
|
-
-
NANO2® Slo-Blo® Subminiature Surface Mount Fuse
-
VDC (V): 60, 125
-
VAC (V): 72, 125
-
Nominal Melting I2T (A2sec): 0.101, 0.24, 0.904, 1.98, 3.65, 8.2, 15, 20.16, 26.53, 34.4 more
|
-
-
Thin Film Fast-Acting Subminiature Surface Mount Fuse
-
VDC (V): 125
-
VAC (V): 125
-
Nominal Melting I2T (A2sec): 0.02874, 0.14785, 0.30269, 0.4597, 0.75625
|
-
-
NANO2® Fast-Acting Subminiature Surface Mount Fuse
-
VDC (V): 125
-
VAC (V): 125, 250
-
Nominal Melting I2T (A2sec): 0.193, 0.276, 0.53, 0.62, 0.91, 1.66, 2.356, 2.82, 4, 7.5 more
|