Cartridge Fuses


  • 209

  • 2AG Slo-Blo®(Time-Lag) Lead-Free Subminiature Glass Body Fuse

  • VAC (V): 350

  • Nominal Melting I2T (A2sec): 0.216, 0.58, 1.16, 1.75, 2.95, 3.45, 5.64, 16.2, 20.8, 30 more

  • Resistance
    (Ω):
     0.0141, 0.0186, 0.0258, 0.0312, 0.0383, 0.0502, 0.0567, 0.0689, 0.1077, 0.146 more

  • 219XA

  • 5x20mm Time Lag Glass Body Cartridge Fuse Designed to IEC Specification

  • VAC (V): 250

  • Nominal Melting I2T (A2sec): 0.0164, 0.017, 0.038, 0.079, 0.31, 0.32, 0.54, 1.23, 1.4, 3 more

  • Resistance
    (Ω):
     0.01065, 0.01167, 0.01578, 0.03045, 0.04515, 0.0551, 0.08165, 0.11645, 0.1635, 0.275 more