Surface Mount


  • 1210L

  • PolySwitch® Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.05, 0.1, 0.2, 0.35, 0.5, 0.75, 1.1, 1.5, 1.75, 2

  • ITRIP
    (A):
     0.15, 0.3, 0.4, 0.7, 1, 1.5, 2.2, 3, 3.5, 4

  • Max Volts
    (V):
     6, 12, 13.2, 16, 24, 30

  • 1812L

  • PolySwitch® Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.1, 0.14, 0.2, 0.35, 0.5, 0.75, 1.1, 1.25, 1.5, 1.6 more

  • ITRIP
    (A):
     0.3, 0.34, 0.4, 0.75, 1, 1.5, 1.95, 2.2, 2.5, 2.8 more

  • Max Volts
    (V):
     6, 8, 12, 13.2, 15, 16, 24, 30, 33, 60

  • 2016L

  • PolySwitch® Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.3, 0.55, 0.75, 1.1, 1.5, 2, 2.6, 3, 5

  • ITRIP
    (A):
     0.6, 1.1, 1.5, 2.2, 3, 4.2, 5, 10

  • Max Volts
    (V):
     6, 15, 16, 24, 33, 60