Axial Radial Thru Hole Fuses


  • 251

  • PICO® II Very Fast-Acting Subminiature Axial leaded fuse

  • VAC (V): 32, 125

  • VDC (V): 32, 125

  • Vibration: MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)

  • 262

  • MICRO™ High-Reliability Very Fast-Acting Subminiature Plug-In Fuse

  • VDC (V): 125

  • VAC (V): 125

  • Resistance
    (Ω):
     0.018, 0.019, 0.034, 0.046, 0.063, 0.094, 0.1, 0.104, 0.114, 0.14 more

  • 263

  • PICO® II 250 Volt Very Fast-Acting Subminiature Axial Leaded Fuse

  • VAC (V): 250

  • Vibration: MIL-STD-202 Method 201 (10v55 Hz); MIL-STD-202 Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)

  • Nominal Melting I2T (A2sec): 0.000192, 0.00251, 0.0165, 0.0411, 0.0444, 0.084, 0.087, 0.216, 0.74, 1.197 more

  • 274

  • FM02 Very Fast-Acting Military Fuses (commercial equivalent - 273 Series)

  • VDC (V): 125

  • VAC (V): 125

  • Resistance
    (Ω):
     0.0156, 0.0202, 0.0275, 0.0425, 0.0578, 0.088, 0.167, 0.227, 0.293, 0.43 more

  • 275

  • PICO® Very Fast-Acting Subminiature Axial Leaded Fuse

  • VAC (V): 32, 125

  • VDC (V): 32, 125

  • Vibration: MIL-STD-202 Method 204A; Test Condition D (vibrations of 10-2000 cps at 20 Gµs)

  • 276

  • PICO® Very Fast-Acting Subminiature Axial Leaded Fuse

  • VAC (V): 32, 125

  • VDC (V): 32, 125

  • Resistance
    (Ω):
     0.006, 0.01, 0.014, 0.022, 0.0275, 0.035999998, 0.041999999, 0.055, 0.081, 0.126000002 more

  • 272_273_278_279

    278

  • MICRO™ Very Fast-Acting Subminiature Radial Leaded Fuse

  • VDC (V): 125

  • VAC (V): 125

  • Resistance
    (Ω):
     0.0156, 0.0202, 0.0275, 0.0425, 0.0578, 0.088, 0.167, 0.227, 0.271, 0.293 more

  • 279

  • MICRO™ Very Fast-Acting Subminiature Radial Leaded Fuse

  • VDC (V): 125

  • VAC (V): 125

  • Resistance
    (Ω):
     0.0156, 0.0202, 0.0275, 0.0425, 0.0578, 0.088, 0.167, 0.227, 0.271, 0.293 more

  • 370

  • TR5® Subminiature Fuses

  • VAC (V): 250

  • Resistance
    (Ω):
     0.0073, 0.01, 0.01292, 0.01843, 0.02455, 0.0325, 0.04204, 0.0518, 0.0676, 0.076 more

  • Nominal Melting I2T (A2sec): 0.0002, 0.00035, 0.0005, 0.0014, 0.0038, 0.0066, 0.014, 0.025, 0.03, 0.042 more

  • 372

  • TR5® Subminiature Fuses

  • VAC (V): 250

  • Resistance
    (Ω):
     0.007, 0.00943, 0.012, 0.0173, 0.023, 0.031, 0.041, 0.055, 0.078, 0.1 more

  • Nominal Melting I2T (A2sec): 0.009, 0.01, 0.02, 0.038, 0.08, 0.109, 0.14, 0.2, 0.28, 0.36 more

  • 373

  • TR5® Subminiature Fuses

  • VAC (V): 250

  • Resistance
    (Ω):
     0.005945, 0.00736, 0.013, 0.01331, 0.01852, 0.022, 0.03047, 0.038, 0.04801, 0.063 more

  • Nominal Melting I2T (A2sec): 0.0001, 0.00023, 0.00037, 0.0013, 0.0019, 0.004, 0.0065, 0.014, 0.016, 0.025 more

  • 374

  • TR5® Subminiature Fuses

  • VAC (V): 250

  • Resistance
    (Ω):
     0.005, 0.006, 0.00935, 0.0122, 0.017, 0.0227, 0.03, 0.0395, 0.054, 0.08 more

  • Nominal Melting I2T (A2sec): 0.011, 0.015, 0.025, 0.039, 0.044, 0.058, 0.1, 0.17, 0.26, 0.55 more

  • 382

  • TR5® Subminiature Fuses

  • VAC (V): 250

  • Resistance
    (Ω):
     0.0042, 0.00589, 0.0076, 0.0108, 0.0138, 0.0176, 0.0215, 0.028, 0.0377, 0.05 more

  • Nominal Melting I2T (A2sec): 4.9, 6.9, 13, 18, 30, 45, 72, 121, 149, 234 more

  • 392

  • TE5 Subminiature Fuses

  • VAC (V): 250

  • Resistance
    (Ω):
     0.007655, 0.0101, 0.0128, 0.017, 0.024, 0.0298, 0.04, 0.0569, 0.0715, 0.096 more

  • Nominal Melting I2T (A2sec): 3.8, 5.8, 9.75, 13.5, 21, 32, 55, 90, 100, 126 more

  • 395

  • TE5 Subminiature Fuses

  • VAC (V): 125

  • Resistance
    (Ω):
     0.0116, 0.01393, 0.01925, 0.0247, 0.03048, 0.04123, 0.04922, 0.06353, 0.071, 0.097 more

  • Nominal Melting I2T (A2sec): 0.0001, 0.00013, 0.0002, 0.0013, 0.0019, 0.0037, 0.0075, 0.013, 0.015, 0.025 more

  • 397

  • CP Subminiature Fuses

  • VAC (V): 125

  • Resistance
    (Ω):
     0.05217, 0.07158, 0.09999, 0.1616, 0.34237, 0.5665

  • Nominal Melting I2T (A2sec): 0.6, 0.79, 2.4, 3.5, 5, 8.5

  • 400

  • TE5 Time Lag Subminiature Fuse

  • VAC (V): 250

  • Resistance
    (Ω):
     0.0072, 0.00975, 0.01235, 0.01665, 0.02155, 0.02915, 0.03835, 0.0562, 0.0808, 0.10025 more

  • Nominal Melting I2T (A2sec): 5.3, 6.72, 9.63, 14.44, 21.75, 32.16, 61.94, 101.61, 133.4, 216.5 more

  • 471

  • PICO® II Time Lag Subminiature Axial Leaded Fuse

  • VAC (V): 125

  • VDC (V): 125

  • Vibration: MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak), MIL-STD-202 Method 201 (10v55 Hz); MIL-STD-202 Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)

  • 473

  • PICO® II Slo-Blo Subminiature Axial Leaded Fuse

  • VAC (V): 125

  • VDC (V): 125

  • Vibration: MIL-STD-202 Method 201 (10v55 Hz); MIL-STD-202 Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)

  • 487

  • 420VAC/420VDC 5x20mm Fast-Acting Ceramic Body Fuse

  • VAC (V): 420

  • Nominal Melting I2T (A2sec): 65, 130, 170, 190, 260, 390

  • Resistance
    (Ω):
     0.0043, 0.0064, 0.0075, 0.0078, 0.0093, 0.0134

  • 804

  • TE UMF Time-Lag Subminature Fuses

  • VAC (V): 250

  • Resistance
    (Ω):
     0.01, 0.0138, 0.0174, 0.023, 0.0349, 0.0458, 0.0569, 0.0816, 0.1166, 0.1887

  • Nominal Melting I2T (A2sec): 12, 20, 30, 51, 80, 136, 189, 346, 748, 1099

  • 807

  • TE7 Time-Lag Subminature Fuses

  • VAC (V): 300

  • Resistance
    (Ω):
     0.01, 0.0138, 0.0174, 0.0218, 0.0349, 0.0458, 0.0569, 0.0816, 0.1166, 0.1887

  • Nominal Melting I2T (A2sec): 11.7, 19.8, 29.7, 51.2, 93.1, 141.3, 197.3, 281.6, 625.4, 1063.2