Delay on Make - Interval


  • Littelfuse Delay on Make Interval Relays

    ESD

  • The ESD5 Series is an accurate, solid-state, delayed interval timer. It offers a 1A steady, 10A inru...More

  • Input
    Voltage (V):
     24 V ac

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • Time Delay Range: DOM: 0.1 - 10 m; Interval: 0.1 - 10 m; externally adjustable

  • KRPDA

  • The KRPD Series is a factory programmed time delay relay available with 1 of 12 standard dual functi...More

  • Input
    Voltage (V):
     24 or 240 V ac/dc

  • Output
    Form:
     SPDT

  • Max. Output
    Voltage (V):
     250