-
-
1206 Size Lead-Free, Halogen Free, High Temperature Very Fast-Acting Ceramic Fuse
-
VDC (V): 32, 63, 125
-
VAC (V): 32, 63, 125
-
Nominal Melting I2T (A2sec): 0.003, 0.01, 0.018, 0.064, 0.1, 0.1117, 0.158, 0.2469, 0.2842, 0.3886 more
|
-
-
0603 Size Lead-Free, Halogen Free, High Temperature Very Fast-Acting Ceramic Fuse
-
VDC (V): 24, 32, 63
-
VAC (V): 32
-
Nominal Melting I2T (A2sec): 0.0017, 0.0041, 0.01, 0.0281, 0.051, 0.0593, 0.0902, 0.144, 0.149, 0.1977 more
|
-
-
Ceramic Base 1206-Size High I2t SMD Fuse
-
VDC (V): 32, 50, 63, 125
-
VAC (V): 32, 50, 63, 125
-
Nominal Melting I2T (A2sec): 0.00649, 0.01455, 0.02642, 0.09312, 0.21054, 0.3312, 0.402, 0.4326, 0.50652, 0.8191 more
|
-
-
0603 Size Surface Mount Ceramic Fuse
-
VDC (V): 32
-
Nominal Melting I2T (A2sec): 0.3103, 0.552, 0.8165, 0.9438, 1.2659, 1.6287, 2.6049
-
Resistance (Ω): 0.0056, 0.0073, 0.0097, 0.0117, 0.0158, 0.02, 0.0302
|