Fuse Blocks


  • 154 Series

  • 154T, 154L & 154TL - SMF OMNI-BLOK® Fuse Block For Nano2® Very Fast-Acting Fuses

  • Amps (A): 0.062, 0.08, 0.1, 0.16, 0.2, 0.25, 0.375, 0.4, 0.5, 0.63, 0.75, 0.8, 1, 1.5, 1.6, 2, 2.5, 3, 3.15, 3.5 more

  • Indicating: No

  • Interupt Amperage (A) - 1: 50

  • 520

  • 520 Series - Metric OMNI-BLOK® Fuse Block for 5x20mm Fuses

  • Mounting Method: Molded Base, PC Mount

  • Dimensions: 0.5 H x 1.44 W in. (12.7 mm), 0.681102362204724 H x 1.03 W in. (17.3 mm)

  • Weight (lbs/g): 0 Lb, 19 G, 23.7 G, 24.5 G