High-Power Semiconductor Devices & Silicon Assembly Business

Clamps

Standard Bar Clamps

Rod Size & Length (mm):
M10 x 150, M10 x 180, M8 x 90, M8 x 95, M8 x 100, M8 x 130, M8 x 140, M8 x 160

Insulator Size & Length (mm):
M12 x 100, M12 x 105, M12 x 125, M12 x 130, M8 x 60, M8 x 65, M8 x 95, M8 x 100, M8 x 105, M8 x 120 more

Molded Box Style:
Compression, Injection

Series Details

Cooler Accessories

Hose Connectors

Accessory:
M12 Cooler Connection 10mm Hose and Stainless Steel material, M12 Cooler Connection 12mm Hose and Stainless Steel material

Information Not Available

Information Not Available

Series Details

Coolers

Capsule Water Coolers

Weight (lbs/g):
0.4 Kg, 0.418 Kg, 0.5 Kg, 0.581 Kg, 0.612 Kg, 0.65 Kg, 1.119 Kg, 1.3 Kg, 1.5 Kg, 1.55 Kg more

Cooler Thickness (mm):
16, 20, 25, 34

Busbar Thickness (mm):
6.35, 6.4, 8, 10

Series Details

Heatsinks

Standard Air Cooled Fin

Weight (Kg/m):
8.1, 12.7, 15.6, 20, 28, 29, 30

Periphery (mm):
1059, 1682, 1684, 2065, 2467, 2544, 2822, 6620

Area (mm2):
2979, 4655, 5867, 7411, 7573, 10561, 10905, 11172

Series Details

Power Semiconductor Accessories

Other Accessories

Package Type:
PTFE Tubing, Red and White Leads, W122, W2, W28, W5, W68, W7, White Lead

Accessory:
1000mm long pair Silicone sleeve cable 16/0.2 Red / White M4 ring terminal, 1000mm long twisted pair Silicone sleeve cable 16/0.2 Red / White M4 ring terminal, 1100mm long twisted pair Silicone sleeve cable 16/0.2 Red / White M4 ring terminal, 200mm long double Co-Axial cable Red / White M5 ring terminal for ∅85 IGBT and above, 200mm long single Co-Axial cable Red / White M5 ring terminal for ∅75 IGBT and below, 220mm long twisted pair Silicone sleeve cable 16/0.2 Red / White M4 ring terminal, 300mm long gate wire Silicone sleeve cable 16/0.2 White M4 ring terminal, 300mm long pair Silicone sleeve cable 16/0.2 Red / White M4 ring terminal, 30mm diameter electrode - Insulator Capsule, 350mm long pair Silicone sleeve cable 16/0.2 Red / White M4 ring terminal more

Type:
IGBT, Thyristor

Series Details