High-Power Semiconductor Devices & Silicon Assembly Business

Clamps

  • Electrical Characteristics
    • Catalog # XK0450BA019M
    • Molded Box Style Injection
    • Fixing Centers (mm) 50 PCD
    • Rod Size M5x50 Bolts
    • Capsule Package Type DO-200AA/TO-200AB
    • Mounting Surface Diameter (mm) 19
    • Nominal Thickness (mm) 13.8
    • Force (kgf) 450
    • TJ Max (°C) 190
    • Package Type WC48
    • Catalog # XK0450BA025M
    • Molded Box Style Injection
    • Fixing Centers (mm) 50 PCD
    • Rod Size M5x50 Bolts
    • Capsule Package Type DO-200AA/TO-200AB
    • Mounting Surface Diameter (mm) 25.1
    • Nominal Thickness (mm) 14.6
    • Force (kgf) 450
    • TJ Max (°C) 190
    • Package Type WC49
    • Catalog # XK0450BB019M
    • Molded Box Style Compression
    • Fixing Centers (mm) 50 PCD
    • Rod Size M5x50 Bolts
    • Capsule Package Type DO-200AA/TO-200AB
    • Mounting Surface Diameter (mm) 19
    • Nominal Thickness (mm) 13.8
    • Force (kgf) 450
    • TJ Max (°C) 190
    • Package Type WC48
    • Catalog # XK0450BB025M
    • Molded Box Style Compression
    • Fixing Centers (mm) 50 PCD
    • Rod Size M5x50 Bolts
    • Capsule Package Type DO-200AA/TO-200AB
    • Mounting Surface Diameter (mm) 25.1
    • Nominal Thickness (mm) 14.6
    • Force (kgf) 450
    • TJ Max (°C) 190
    • Package Type WC49
    • Catalog # XK0450DA056M
    • Fixing Centers (mm) 65
    • Rod Size M8
    • Capsule Package Type DO-200AA/TO-200AB
    • Mounting Surface Diameter (mm) 19
    • Nominal Thickness (mm) 13.8
    • Force (kgf) 450
    • TJ Max (°C) 190
    • Package Type WC2
    • Catalog # XK0450DT056M
    • Fixing Centers (mm) 65
    • Rod Size M8
    • Capsule Package Type DO-200AA/TO-200AB
    • Mounting Surface Diameter (mm) 19
    • Nominal Thickness (mm) 13.8
    • Force (kgf) 450
    • TJ Max (°C) 190
    • Package Type WC3
    • Catalog # XK0450SA056M
    • Fixing Centers (mm) 65
    • Rod Size M8
    • Capsule Package Type DO-200AA/TO-200AB
    • Mounting Surface Diameter (mm) 19
    • Nominal Thickness (mm) 13.8
    • Force (kgf) 450
    • TJ Max (°C) 190
    • Package Type WC1
    • Catalog # XK0550DA056M
    • Fixing Centers (mm) 65
    • Rod Size M8
    • Capsule Package Type GTO
    • Mounting Surface Diameter (mm) 29.5
    • Nominal Thickness (mm) 16
    • Force (kgf) 550
    • TJ Max (°C) 190
    • Package Type WC5
    • Catalog # XK0550SA056M
    • Fixing Centers (mm) 65
    • Rod Size M8
    • Capsule Package Type GTO
    • Mounting Surface Diameter (mm) 29.5
    • Nominal Thickness (mm) 16
    • Force (kgf) 550
    • TJ Max (°C) 190
    • Package Type WC4
    • Catalog # XK0600DA074M
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type Press-Pack IGBTs
    • Mounting Surface Diameter (mm) 47
    • Nominal Thickness (mm) 27
    • Force (kgf) 600
    • TJ Max (°C) 190
    • Package Type WC10
    • Catalog # XK0600SA074M
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type Press-Pack IGBTs
    • Mounting Surface Diameter (mm) 47
    • Nominal Thickness (mm) 27
    • Force (kgf) 600
    • TJ Max (°C) 190
    • Package Type WC9
    • Catalog # XK0900DA056M
    • Fixing Centers (mm) 65
    • Rod Size M8
    • Capsule Package Type Diode/Thyristor
    • Mounting Surface Diameter (mm) 25.1
    • Nominal Thickness (mm) 14.6
    • Force (kgf) 900
    • TJ Max (°C) 190
    • Package Type WC7
    • Catalog # XK0900DT056M
    • Fixing Centers (mm) 65
    • Rod Size M8
    • Capsule Package Type Diode/Thyristor
    • Mounting Surface Diameter (mm) 25.1
    • Nominal Thickness (mm) 14.6
    • Force (kgf) 900
    • TJ Max (°C) 190
    • Package Type WC8
    • Catalog # XK0900SA056M
    • Fixing Centers (mm) 65
    • Rod Size M8
    • Capsule Package Type Diode/Thyristor
    • Mounting Surface Diameter (mm) 25.1
    • Nominal Thickness (mm) 14.6
    • Force (kgf) 900
    • TJ Max (°C) 190
    • Package Type WC6
    • Catalog # XK1000BA025M
    • Molded Box Style Injection
    • Fixing Centers (mm) 50 PCD
    • Rod Size M5x50 Bolts
    • Capsule Package Type DO-200AA/TO-200AB
    • Mounting Surface Diameter (mm) 25.1
    • Nominal Thickness (mm) 14
    • Force (kgf) 1000
    • TJ Max (°C) 190
    • Package Type WC49
    • Catalog # XK1000DA074M
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type Press-Pack IGBTs
    • Mounting Surface Diameter (mm) 47
    • Nominal Thickness (mm) 27
    • Force (kgf) 1000
    • TJ Max (°C) 190
    • Package Type WC12
    • Catalog # XK1000SA074M
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type Press-Pack IGBTs
    • Mounting Surface Diameter (mm) 47
    • Nominal Thickness (mm) 27
    • Force (kgf) 1000
    • TJ Max (°C) 190
    • Package Type WC11
    • Catalog # XK1100DA076M
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type DO-200AB/TO-200AC
    • Mounting Surface Diameter (mm) 34
    • Nominal Thickness (mm) 26.2
    • Force (kgf) 1100
    • TJ Max (°C) 190
    • Package Type WC13
    • Catalog # XK1130DA076M
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type DO-200AB/TO-200AC
    • Mounting Surface Diameter (mm) 34
    • Nominal Thickness (mm) 26.2
    • Force (kgf) 1130
    • TJ Max (°C) 190
    • Package Type WC15
    • Catalog # XK1130DT076M
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type DO-200AB/TO-200AC
    • Mounting Surface Diameter (mm) 34
    • Nominal Thickness (mm) 26.2
    • Force (kgf) 1130
    • TJ Max (°C) 190
    • Package Type WC16
    • Catalog # XK1130SA076M
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type DO-200AB/TO-200AC
    • Mounting Surface Diameter (mm) 34
    • Nominal Thickness (mm) 26.2
    • Force (kgf) 1130
    • TJ Max (°C) 190
    • Package Type WC14
    • Catalog # XK1500BA034M
    • Molded Box Style Injection
    • Fixing Centers (mm) 70 PCD
    • Rod Size M6x50 Bolts
    • Capsule Package Type DO-200AB/TO-200AC
    • Mounting Surface Diameter (mm) 34
    • Nominal Thickness (mm) 26.2
    • Force (kgf) 1500
    • TJ Max (°C) 190
    • Package Type WC50
    • Catalog # XK1800DA076M
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type Wespack PCT
    • Mounting Surface Diameter (mm) 38
    • Nominal Thickness (mm) 14
    • Force (kgf) 1800
    • TJ Max (°C) 190
    • Package Type WC18
    • Catalog # XK1800DT076M
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type Wespack PCT
    • Mounting Surface Diameter (mm) 38
    • Nominal Thickness (mm) 14
    • Force (kgf) 1800
    • TJ Max (°C) 190
    • Package Type WC19
    • Catalog # XK1800SA076M
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type Wespack PCT
    • Mounting Surface Diameter (mm) 38
    • Nominal Thickness (mm) 14
    • Force (kgf) 1800
    • TJ Max (°C) 190
    • Package Type WC17
    • Catalog # XK2000DA114M
    • Fixing Centers (mm) 132
    • Rod Size M12
    • Capsule Package Type Press-Pack IGBTs
    • Mounting Surface Diameter (mm) 75
    • Nominal Thickness (mm) 26
    • Force (kgf) 2000
    • TJ Max (°C) 190
    • Package Type WC29
    • Catalog # XK2000SA114M
    • Fixing Centers (mm) 132
    • Rod Size M12
    • Capsule Package Type Press-Pack IGBTs
    • Mounting Surface Diameter (mm) 75
    • Nominal Thickness (mm) 26
    • Force (kgf) 2000
    • TJ Max (°C) 190
    • Package Type WC28
    • Catalog # XK2100DA076M
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type GTO
    • Mounting Surface Diameter (mm) 47
    • Nominal Thickness (mm) 27
    • Force (kgf) 2100
    • TJ Max (°C) 190
    • Package Type WC21
    • Catalog # XK2100DA076ML
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type GTO
    • Mounting Surface Diameter (mm) 47
    • Nominal Thickness (mm) 27
    • Force (kgf) 2100
    • TJ Max (°C) 125
    • Package Type WC21
    • Catalog # XK2100SA076M
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type GTO
    • Mounting Surface Diameter (mm) 47
    • Nominal Thickness (mm) 27
    • Force (kgf) 2100
    • TJ Max (°C) 190
    • Package Type WC20
    • Catalog # XK2100SA076ML
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type GTO
    • Mounting Surface Diameter (mm) 47
    • Nominal Thickness (mm) 27
    • Force (kgf) 2100
    • TJ Max (°C) 125
    • Package Type WC20
    • Catalog # XK2140DA076M
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type DO-200/Thyristor
    • Mounting Surface Diameter (mm) 47
    • Nominal Thickness (mm) 26.8
    • Force (kgf) 2140
    • TJ Max (°C) 190
    • Package Type WC23
    • Catalog # XK2140DA076ML
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type DO-200/Thyristor
    • Mounting Surface Diameter (mm) 47
    • Nominal Thickness (mm) 26.8
    • Force (kgf) 2140
    • TJ Max (°C) 125
    • Package Type WC23
    • Catalog # XK2140DT076M
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type DO-200/Thyristor
    • Mounting Surface Diameter (mm) 47
    • Nominal Thickness (mm) 26.8
    • Force (kgf) 2140
    • TJ Max (°C) 190
    • Package Type WC24
    • Catalog # XK2140DT076ML
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type DO-200/Thyristor
    • Mounting Surface Diameter (mm) 47
    • Nominal Thickness (mm) 26.8
    • Force (kgf) 2140
    • TJ Max (°C) 125
    • Package Type WC24
    • Catalog # XK2140SA076M
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type DO-200/Thyristor
    • Mounting Surface Diameter (mm) 47
    • Nominal Thickness (mm) 26.8
    • Force (kgf) 2140
    • TJ Max (°C) 190
    • Package Type WC22
    • Catalog # XK2140SA076ML
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type DO-200/Thyristor
    • Mounting Surface Diameter (mm) 47
    • Nominal Thickness (mm) 26.8
    • Force (kgf) 2140
    • TJ Max (°C) 125
    • Package Type WC22
    • Catalog # XK2500DA114M
    • Fixing Centers (mm) 132
    • Rod Size M12
    • Capsule Package Type Press-Pack IGBTs
    • Mounting Surface Diameter (mm) 75
    • Nominal Thickness (mm) 26
    • Force (kgf) 2500
    • TJ Max (°C) 190
    • Package Type WC31
    • Catalog # XK2500DA116M
    • Fixing Centers (mm) 132
    • Rod Size M12
    • Capsule Package Type GTO
    • Mounting Surface Diameter (mm) 63
    • Nominal Thickness (mm) 26
    • Force (kgf) 2500
    • TJ Max (°C) 190
    • Package Type WC33
    • Catalog # XK2500DA116ML
    • Fixing Centers (mm) 132
    • Rod Size M12
    • Capsule Package Type GTO
    • Mounting Surface Diameter (mm) 63
    • Nominal Thickness (mm) 26
    • Force (kgf) 2500
    • TJ Max (°C) 125
    • Package Type WC33
    • Catalog # XK2500SA114M
    • Fixing Centers (mm) 132
    • Rod Size M12
    • Capsule Package Type Press-Pack IGBTs
    • Mounting Surface Diameter (mm) 75
    • Nominal Thickness (mm) 26
    • Force (kgf) 2500
    • TJ Max (°C) 190
    • Package Type WC30
    • Catalog # XK2500SA116M
    • Fixing Centers (mm) 132
    • Rod Size M12
    • Capsule Package Type GTO
    • Mounting Surface Diameter (mm) 63
    • Nominal Thickness (mm) 26
    • Force (kgf) 2500
    • TJ Max (°C) 190
    • Package Type WC32
    • Catalog # XK2500SA116ML
    • Fixing Centers (mm) 132
    • Rod Size M12
    • Capsule Package Type GTO
    • Mounting Surface Diameter (mm) 63
    • Nominal Thickness (mm) 26
    • Force (kgf) 2500
    • TJ Max (°C) 125
    • Package Type WC32
    • Catalog # XK2700DA076M
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type Wespack PCT
    • Mounting Surface Diameter (mm) 50
    • Nominal Thickness (mm) 14
    • Force (kgf) 2700
    • TJ Max (°C) 190
    • Package Type WC26
    • Catalog # XK2700DT076M
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type Wespack PCT
    • Mounting Surface Diameter (mm) 50
    • Nominal Thickness (mm) 14
    • Force (kgf) 2700
    • TJ Max (°C) 190
    • Package Type WC27
    • Catalog # XK2700SA076M
    • Fixing Centers (mm) 89
    • Rod Size M10
    • Capsule Package Type Wespack PCT
    • Mounting Surface Diameter (mm) 50
    • Nominal Thickness (mm) 14
    • Force (kgf) 2700
    • TJ Max (°C) 190
    • Package Type WC25
    • Catalog # XK3000DA116M
    • Fixing Centers (mm) 132
    • Rod Size M12
    • Capsule Package Type DO-200AD/Thyristor
    • Mounting Surface Diameter (mm) 63
    • Nominal Thickness (mm) 33
    • Force (kgf) 3000
    • TJ Max (°C) 190
    • Package Type WC35
    • Catalog # XK3000DA116ML
    • Fixing Centers (mm) 132
    • Rod Size M12
    • Capsule Package Type DO-200AD/Thyristor
    • Mounting Surface Diameter (mm) 63
    • Nominal Thickness (mm) 33
    • Force (kgf) 3000
    • TJ Max (°C) 125
    • Package Type WC35
    • Catalog # XK3000SA116M
    • Fixing Centers (mm) 132
    • Rod Size M12
    • Capsule Package Type DO-200AD/Thyristor
    • Mounting Surface Diameter (mm) 63
    • Nominal Thickness (mm) 33
    • Force (kgf) 3000
    • TJ Max (°C) 190
    • Package Type WC34
    • Catalog # XK3000SA116ML
    • Fixing Centers (mm) 132
    • Rod Size M12
    • Capsule Package Type DO-200AD/Thyristor
    • Mounting Surface Diameter (mm) 63
    • Nominal Thickness (mm) 33
    • Force (kgf) 3000
    • TJ Max (°C) 125
    • Package Type WC34
    • Catalog # XK3060DA140ML
    • Fixing Centers (mm) 154
    • Rod Size M12
    • Capsule Package Type Press-Pack IGBTs
    • Mounting Surface Diameter (mm) 85.1
    • Nominal Thickness (mm) 26
    • Force (kgf) 3060
    • TJ Max (°C) 125
    • Package Type WC43
    • Catalog # XK3060SA140ML
    • Fixing Centers (mm) 154
    • Rod Size M12
    • Capsule Package Type Press-Pack IGBTs
    • Mounting Surface Diameter (mm) 85.1
    • Nominal Thickness (mm) 26
    • Force (kgf) 3060
    • TJ Max (°C) 125
    • Package Type WC42
    • Catalog # XK3500DA116M
    • Fixing Centers (mm) 132
    • Rod Size M12
    • Capsule Package Type GTO
    • Mounting Surface Diameter (mm) 75
    • Nominal Thickness (mm) 26
    • Force (kgf) 3500
    • TJ Max (°C) 190
    • Package Type WC37
    • Catalog # XK3500DA116ML
    • Fixing Centers (mm) 132
    • Rod Size M12
    • Capsule Package Type GTO
    • Mounting Surface Diameter (mm) 75
    • Nominal Thickness (mm) 26
    • Force (kgf) 3500
    • TJ Max (°C) 125
    • Package Type WC37
    • Catalog # XK3500SA116M
    • Fixing Centers (mm) 132
    • Rod Size M12
    • Capsule Package Type GTO
    • Mounting Surface Diameter (mm) 75
    • Nominal Thickness (mm) 26
    • Force (kgf) 3500
    • TJ Max (°C) 190
    • Package Type WC36
    • Catalog # XK3500SA116ML
    • Fixing Centers (mm) 132
    • Rod Size M12
    • Capsule Package Type GTO
    • Mounting Surface Diameter (mm) 75
    • Nominal Thickness (mm) 26
    • Force (kgf) 3500
    • TJ Max (°C) 125
    • Package Type WC36
    • Catalog # XK4000DA116M
    • Fixing Centers (mm) 132
    • Rod Size M12
    • Capsule Package Type Diode/Thyristor
    • Mounting Surface Diameter (mm) 73
    • Nominal Thickness (mm) 36.8
    • Force (kgf) 4000
    • TJ Max (°C) 190
    • Package Type WC39
    • Catalog # XK4000DA116ML
    • Fixing Centers (mm) 132
    • Rod Size M12
    • Capsule Package Type Diode/Thyristor
    • Mounting Surface Diameter (mm) 73
    • Nominal Thickness (mm) 36.8
    • Force (kgf) 4000
    • TJ Max (°C) 125
    • Package Type WC39
    • Catalog # XK4000SA116M
    • Fixing Centers (mm) 132
    • Rod Size M12
    • Capsule Package Type Diode/Thyristor
    • Mounting Surface Diameter (mm) 73
    • Nominal Thickness (mm) 36.8
    • Force (kgf) 4000
    • TJ Max (°C) 190
    • Package Type WC38
    • Catalog # XK4000SA116ML
    • Fixing Centers (mm) 132
    • Rod Size M12
    • Capsule Package Type Diode/Thyristor
    • Mounting Surface Diameter (mm) 73
    • Nominal Thickness (mm) 36.8
    • Force (kgf) 4000
    • TJ Max (°C) 125
    • Package Type WC38
    • Catalog # XK5000DA128M
    • Fixing Centers (mm) 146
    • Rod Size M16
    • Capsule Package Type GTO
    • Mounting Surface Diameter (mm) 75
    • Nominal Thickness (mm) 26
    • Force (kgf) 5000
    • TJ Max (°C) 190
    • Package Type WC40
    • Catalog # XK5000DA128ML
    • Fixing Centers (mm) 146
    • Rod Size M16
    • Capsule Package Type GTO
    • Mounting Surface Diameter (mm) 75
    • Nominal Thickness (mm) 26
    • Force (kgf) 5000
    • TJ Max (°C) 125
    • Package Type WC40
    • Catalog # XK6120DA180ML
    • Fixing Centers (mm) 196
    • Rod Size M16
    • Capsule Package Type Press-Pack IGBTs
    • Mounting Surface Diameter (mm) 125
    • Nominal Thickness (mm) 26
    • Force (kgf) 6120
    • TJ Max (°C) 125
    • Package Type WC46
    • Catalog # XK6120SA180ML
    • Fixing Centers (mm) 196
    • Rod Size M16
    • Capsule Package Type Press-Pack IGBTs
    • Mounting Surface Diameter (mm) 125
    • Nominal Thickness (mm) 26
    • Force (kgf) 6120
    • TJ Max (°C) 125
    • Package Type WC47
    • Catalog # XK7000DA128M
    • Fixing Centers (mm) 146
    • Rod Size M16
    • Capsule Package Type Diode/Thyristor
    • Mounting Surface Diameter (mm) 75
    • Nominal Thickness (mm) 26.6
    • Force (kgf) 7000
    • TJ Max (°C) 190
    • Package Type WC41
    • Catalog # XK7000DA128ML
    • Fixing Centers (mm) 146
    • Rod Size M16
    • Capsule Package Type Diode/Thyristor
    • Mounting Surface Diameter (mm) 75
    • Nominal Thickness (mm) 26.6
    • Force (kgf) 7000
    • TJ Max (°C) 125
    • Package Type WC41
    • Catalog # XK8000DA180ML
    • Fixing Centers (mm) 196
    • Rod Size M16
    • Capsule Package Type Press-Pack IGBTs
    • Mounting Surface Diameter (mm) 132
    • Nominal Thickness (mm) 26
    • Force (kgf) 8000
    • TJ Max (°C) 125
    • Package Type WC67
    • Catalog # XK8000SA180ML
    • Fixing Centers (mm) 196
    • Rod Size M16
    • Capsule Package Type Press-Pack IGBTs
    • Mounting Surface Diameter (mm) 132
    • Nominal Thickness (mm) 26
    • Force (kgf) 8000
    • TJ Max (°C) 125
    • Package Type WC68
    • Catalog # XK9000DA160M
    • Fixing Centers (mm) 180
    • Rod Size M16
    • Capsule Package Type Thyristor
    • Mounting Surface Diameter (mm) 99.3
    • Nominal Thickness (mm) 35.8
    • Force (kgf) 9000
    • TJ Max (°C) 190
    • Package Type WC45
    • Catalog # XK9000DA160ML
    • Fixing Centers (mm) 180
    • Rod Size M16
    • Capsule Package Type Thyristor
    • Mounting Surface Diameter (mm) 99.3
    • Nominal Thickness (mm) 35.8
    • Force (kgf) 9000
    • TJ Max (°C) 125
    • Package Type WC45
    • Catalog # XK9000SA160M
    • Fixing Centers (mm) 180
    • Rod Size M16
    • Capsule Package Type Thyristor
    • Mounting Surface Diameter (mm) 99.3
    • Nominal Thickness (mm) 35.8
    • Force (kgf) 9000
    • TJ Max (°C) 190
    • Package Type WC44
    • Catalog # XK9000SA160ML
    • Fixing Centers (mm) 180
    • Rod Size M16
    • Capsule Package Type Thyristor
    • Mounting Surface Diameter (mm) 99.3
    • Nominal Thickness (mm) 35.8
    • Force (kgf) 9000
    • TJ Max (°C) 125
    • Package Type WC44
    • Catalog # XSK0500DA042M025
    • Fixing Centers (mm) 54
    • Rod Size M6
    • Capsule Package Type Diode/Thyristor
    • Force (kgf) 500
    • Max Cell dia (mm) 42
    • TJ Max (°C) 190
    • Z (mm) 25
    • Package Type WC58
    • Catalog # XSK0500DA042M076
    • Fixing Centers (mm) 54
    • Rod Size M6
    • Capsule Package Type Diode/Thyristor
    • Force (kgf) 500
    • Max Cell dia (mm) 42
    • TJ Max (°C) 190
    • Z (mm) 76
    • Package Type WC58
    • Catalog # XSK0500DA056M038
    • Fixing Centers (mm) 70
    • Rod Size M8
    • Capsule Package Type Diode/Thyristor
    • Force (kgf) 500
    • Max Cell dia (mm) 56
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC58
    • Catalog # XSK0500DA056M120
    • Fixing Centers (mm) 70
    • Rod Size M8
    • Capsule Package Type Diode/Thyristor
    • Force (kgf) 500
    • Max Cell dia (mm) 56
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC58
    • Catalog # XSK0500DA065M038
    • Fixing Centers (mm) 79
    • Rod Size M8
    • Capsule Package Type Diode/Thyristor
    • Force (kgf) 500
    • Max Cell dia (mm) 65
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC58
    • Catalog # XSK0500DA065M120
    • Fixing Centers (mm) 79
    • Rod Size M8
    • Capsule Package Type Diode/Thyristor
    • Force (kgf) 500
    • Max Cell dia (mm) 65
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC58
    • Catalog # XSK0500DF042M025
    • Fixing Centers (mm) 54
    • Rod Size M6
    • Capsule Package Type Diode/Thyristor
    • Force (kgf) 500
    • Max Cell dia (mm) 42
    • TJ Max (°C) 190
    • Z (mm) 25
    • Package Type WC60
    • Catalog # XSK0500DF042M076
    • Fixing Centers (mm) 54
    • Rod Size M6
    • Capsule Package Type Diode/Thyristor
    • Force (kgf) 500
    • Max Cell dia (mm) 42
    • TJ Max (°C) 190
    • Z (mm) 76
    • Package Type WC60
    • Catalog # XSK0500DF056M038
    • Fixing Centers (mm) 70
    • Rod Size M8
    • Capsule Package Type Diode/Thyristor
    • Force (kgf) 500
    • Max Cell dia (mm) 56
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC60
    • Catalog # XSK0500DF056M120
    • Fixing Centers (mm) 70
    • Rod Size M8
    • Capsule Package Type Diode/Thyristor
    • Force (kgf) 500
    • Max Cell dia (mm) 56
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC60
    • Catalog # XSK0500DF065M038
    • Fixing Centers (mm) 79
    • Rod Size M8
    • Capsule Package Type Diode/Thyristor
    • Force (kgf) 500
    • Max Cell dia (mm) 65
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC60
    • Catalog # XSK0500DF065M120
    • Fixing Centers (mm) 79
    • Rod Size M6
    • Capsule Package Type Diode/Thyristor
    • Force (kgf) 500
    • Max Cell dia (mm) 65
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC60
    • Catalog # XSK0500DT042M025
    • Fixing Centers (mm) 54
    • Rod Size M6
    • Capsule Package Type Diode/Thyristor
    • Force (kgf) 500
    • Max Cell dia (mm) 42
    • TJ Max (°C) 190
    • Z (mm) 25
    • Package Type WC59
    • Catalog # XSK0500DT042M076
    • Fixing Centers (mm) 54
    • Rod Size M6
    • Capsule Package Type Diode/Thyristor
    • Force (kgf) 500
    • Max Cell dia (mm) 42
    • TJ Max (°C) 190
    • Z (mm) 76
    • Package Type WC59
    • Catalog # XSK0500DT056M038
    • Fixing Centers (mm) 70
    • Rod Size M8
    • Capsule Package Type Diode/Thyristor
    • Force (kgf) 500
    • Max Cell dia (mm) 56
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC59
    • Catalog # XSK0500DT056M120
    • Fixing Centers (mm) 70
    • Rod Size M8
    • Capsule Package Type Diode/Thyristor
    • Force (kgf) 500
    • Max Cell dia (mm) 56
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC59
    • Catalog # XSK0500DT065M038
    • Fixing Centers (mm) 79
    • Rod Size M8
    • Capsule Package Type Diode/Thyristor
    • Force (kgf) 500
    • Max Cell dia (mm) 65
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC59
    • Catalog # XSK0500DT065M120
    • Fixing Centers (mm) 79
    • Rod Size M8
    • Capsule Package Type Diode/Thyristor
    • Force (kgf) 500
    • Max Cell dia (mm) 65
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC59
    • Catalog # XSK0900DA042M025
    • Fixing Centers (mm) 54
    • Rod Size M6
    • Force (kgf) 900
    • Max Cell dia (mm) 42
    • TJ Max (°C) 190
    • Z (mm) 25
    • Package Type WC58
    • Catalog # XSK0900DA042M076
    • Fixing Centers (mm) 54
    • Rod Size M6
    • Force (kgf) 900
    • Max Cell dia (mm) 42
    • TJ Max (°C) 190
    • Z (mm) 76
    • Package Type WC58
    • Catalog # XSK0900DA054M025
    • Fixing Centers (mm) 65
    • Rod Size M6
    • Force (kgf) 900
    • Max Cell dia (mm) 54
    • TJ Max (°C) 190
    • Z (mm) 25
    • Package Type WC58
    • Catalog # XSK0900DA054M076
    • Fixing Centers (mm) 65
    • Rod Size M6
    • Force (kgf) 900
    • Max Cell dia (mm) 54
    • TJ Max (°C) 190
    • Z (mm) 76
    • Package Type WC58
    • Catalog # XSK0900DA056M038
    • Fixing Centers (mm) 70
    • Rod Size M8
    • Force (kgf) 900
    • Max Cell dia (mm) 56
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC58
    • Catalog # XSK0900DA056M120
    • Fixing Centers (mm) 70
    • Rod Size M8
    • Force (kgf) 900
    • Max Cell dia (mm) 56
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC58
    • Catalog # XSK0900DA065M038
    • Fixing Centers (mm) 79
    • Rod Size M8
    • Force (kgf) 900
    • Max Cell dia (mm) 65
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC58
    • Catalog # XSK0900DA065M120
    • Fixing Centers (mm) 79
    • Rod Size M8
    • Force (kgf) 900
    • Max Cell dia (mm) 65
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC58
    • Catalog # XSK0900DA075M038
    • Fixing Centers (mm) 89
    • Rod Size M8
    • Force (kgf) 900
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC58
    • Catalog # XSK0900DA075M120
    • Fixing Centers (mm) 89
    • Rod Size M8
    • Force (kgf) 900
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC58
    • Catalog # XSK0900DF042M025
    • Fixing Centers (mm) 54
    • Rod Size M6
    • Force (kgf) 900
    • Max Cell dia (mm) 42
    • TJ Max (°C) 190
    • Z (mm) 25
    • Package Type WC60
    • Catalog # XSK0900DF042M076
    • Fixing Centers (mm) 54
    • Rod Size M6
    • Force (kgf) 900
    • Max Cell dia (mm) 42
    • TJ Max (°C) 190
    • Z (mm) 76
    • Package Type WC60
    • Catalog # XSK0900DF054M025
    • Fixing Centers (mm) 65
    • Rod Size M6
    • Force (kgf) 900
    • Max Cell dia (mm) 54
    • TJ Max (°C) 190
    • Z (mm) 25
    • Package Type WC60
    • Catalog # XSK0900DF054M076
    • Fixing Centers (mm) 65
    • Rod Size M6
    • Force (kgf) 900
    • Max Cell dia (mm) 54
    • TJ Max (°C) 190
    • Z (mm) 76
    • Package Type WC60
    • Catalog # XSK0900DF056M038
    • Fixing Centers (mm) 70
    • Rod Size M8
    • Force (kgf) 900
    • Max Cell dia (mm) 56
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC60
    • Catalog # XSK0900DF056M120
    • Fixing Centers (mm) 70
    • Rod Size M8
    • Force (kgf) 900
    • Max Cell dia (mm) 56
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC60
    • Catalog # XSK0900DF065M038
    • Fixing Centers (mm) 79
    • Rod Size M8
    • Force (kgf) 900
    • Max Cell dia (mm) 65
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC60
    • Catalog # XSK0900DF065M120
    • Fixing Centers (mm) 79
    • Rod Size M8
    • Force (kgf) 900
    • Max Cell dia (mm) 65
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC60
    • Catalog # XSK0900DF075M038
    • Fixing Centers (mm) 89
    • Rod Size M8
    • Force (kgf) 900
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC60
    • Catalog # XSK0900DF075M120
    • Fixing Centers (mm) 89
    • Rod Size M8
    • Force (kgf) 900
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC60
    • Catalog # XSK0900DT042M025
    • Fixing Centers (mm) 54
    • Rod Size M6
    • Force (kgf) 900
    • Max Cell dia (mm) 42
    • TJ Max (°C) 190
    • Z (mm) 25
    • Package Type WC59
    • Catalog # XSK0900DT042M076
    • Fixing Centers (mm) 54
    • Rod Size M6
    • Force (kgf) 900
    • Max Cell dia (mm) 42
    • TJ Max (°C) 190
    • Z (mm) 76
    • Package Type WC59
    • Catalog # XSK0900DT054M025
    • Fixing Centers (mm) 65
    • Rod Size M6
    • Force (kgf) 900
    • Max Cell dia (mm) 54
    • TJ Max (°C) 190
    • Z (mm) 25
    • Package Type WC59
    • Catalog # XSK0900DT054M076
    • Fixing Centers (mm) 65
    • Rod Size M6
    • Force (kgf) 900
    • Max Cell dia (mm) 54
    • TJ Max (°C) 190
    • Z (mm) 76
    • Package Type WC59
    • Catalog # XSK0900DT056M038
    • Fixing Centers (mm) 70
    • Rod Size M8
    • Force (kgf) 900
    • Max Cell dia (mm) 56
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC59
    • Catalog # XSK0900DT056M120
    • Fixing Centers (mm) 70
    • Rod Size M8
    • Force (kgf) 900
    • Max Cell dia (mm) 56
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC59
    • Catalog # XSK0900DT065M038
    • Fixing Centers (mm) 79
    • Rod Size M8
    • Force (kgf) 900
    • Max Cell dia (mm) 65
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC59
    • Catalog # XSK0900DT065M120
    • Fixing Centers (mm) 79
    • Rod Size M8
    • Force (kgf) 900
    • Max Cell dia (mm) 65
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC59
    • Catalog # XSK0900DT075M038
    • Fixing Centers (mm) 89
    • Rod Size M8
    • Force (kgf) 900
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC59
    • Catalog # XSK0900DT075M120
    • Fixing Centers (mm) 89
    • Rod Size M8
    • Force (kgf) 900
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC59
    • Catalog # XSK1500DA056M038
    • Fixing Centers (mm) 70
    • Rod Size M8
    • Force (kgf) 1500
    • Max Cell dia (mm) 56
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC58
    • Catalog # XSK1500DA056M120
    • Fixing Centers (mm) 70
    • Rod Size M8
    • Force (kgf) 1500
    • Max Cell dia (mm) 56
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC58
    • Catalog # XSK1500DA065M038
    • Fixing Centers (mm) 79
    • Rod Size M8
    • Force (kgf) 1500
    • Max Cell dia (mm) 65
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC58
    • Catalog # XSK1500DA065M120
    • Fixing Centers (mm) 79
    • Rod Size M8
    • Force (kgf) 1500
    • Max Cell dia (mm) 65
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC58
    • Catalog # XSK1500DA075M038
    • Fixing Centers (mm) 89
    • Rod Size M8
    • Force (kgf) 1500
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC58
    • Catalog # XSK1500DA075M120
    • Fixing Centers (mm) 89
    • Rod Size M8
    • Force (kgf) 1500
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC58
    • Catalog # XSK1500DA076038
    • Rod Size & Length (mm) M8 x 90
    • Insulator Size & Length (mm) M8 x 60
    • Fixing Centers (mm) 89
    • Electrode Diameter 32
    • Rod Size M8
    • Clamp Forces 10kN to 20kN
    • Force (kgf) 1500
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 38
    • D (mm) 27.5
    • Package Type WC51
    • Catalog # XSK1500DA076076
    • Rod Size & Length (mm) M8 x 130
    • Insulator Size & Length (mm) M8 x 95
    • Fixing Centers (mm) 89
    • Electrode Diameter 32
    • Rod Size M8
    • Clamp Forces 10kN to 20kN
    • Force (kgf) 1500
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 76
    • D (mm) 62.5
    • Package Type WC51
    • Catalog # XSK1500DA076101
    • Rod Size & Length (mm) M8 x 160
    • Insulator Size & Length (mm) M8 x 120
    • Fixing Centers (mm) 89
    • Electrode Diameter 32
    • Rod Size M8
    • Clamp Forces 10kN to 20kN
    • Force (kgf) 1500
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 101
    • D (mm) 87.6
    • Package Type WC51
    • Catalog # XSK1500DA087M038
    • Fixing Centers (mm) 102
    • Rod Size M8
    • Force (kgf) 1500
    • Max Cell dia (mm) 87
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC61
    • Catalog # XSK1500DA087M120
    • Fixing Centers (mm) 102
    • Rod Size M8
    • Force (kgf) 1500
    • Max Cell dia (mm) 87
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC61
    • Catalog # XSK1500DF056M038
    • Fixing Centers (mm) 70
    • Rod Size M8
    • Force (kgf) 1500
    • Max Cell dia (mm) 56
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC60
    • Catalog # XSK1500DF056M120
    • Fixing Centers (mm) 70
    • Rod Size M8
    • Force (kgf) 1500
    • Max Cell dia (mm) 56
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC60
    • Catalog # XSK1500DF065M038
    • Fixing Centers (mm) 79
    • Rod Size M8
    • Force (kgf) 1500
    • Max Cell dia (mm) 65
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC60
    • Catalog # XSK1500DF065M120
    • Fixing Centers (mm) 79
    • Rod Size M8
    • Force (kgf) 1500
    • Max Cell dia (mm) 65
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC60
    • Catalog # XSK1500DF075M038
    • Fixing Centers (mm) 89
    • Rod Size M8
    • Force (kgf) 1500
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC60
    • Catalog # XSK1500DF075M120
    • Fixing Centers (mm) 89
    • Rod Size M8
    • Force (kgf) 1500
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC60
    • Catalog # XSK1500DF087M038
    • Fixing Centers (mm) 102
    • Rod Size M8
    • Force (kgf) 1500
    • Max Cell dia (mm) 87
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC63
    • Catalog # XSK1500DF087M120
    • Fixing Centers (mm) 102
    • Rod Size M8
    • Force (kgf) 1500
    • Max Cell dia (mm) 87
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC63
    • Catalog # XSK1500DT056M038
    • Fixing Centers (mm) 70
    • Rod Size M8
    • Force (kgf) 1500
    • Max Cell dia (mm) 56
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC59
    • Catalog # XSK1500DT056M120
    • Fixing Centers (mm) 70
    • Rod Size M8
    • Force (kgf) 1500
    • Max Cell dia (mm) 56
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC59
    • Catalog # XSK1500DT065M038
    • Fixing Centers (mm) 79
    • Rod Size M8
    • Force (kgf) 1500
    • Max Cell dia (mm) 65
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC59
    • Catalog # XSK1500DT065M120
    • Fixing Centers (mm) 79
    • Rod Size M8
    • Force (kgf) 1500
    • Max Cell dia (mm) 65
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC59
    • Catalog # XSK1500DT075M038
    • Fixing Centers (mm) 89
    • Rod Size M8
    • Force (kgf) 1500
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC59
    • Catalog # XSK1500DT075M120
    • Fixing Centers (mm) 89
    • Rod Size M8
    • Force (kgf) 1500
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC59
    • Catalog # XSK1500DT087M038
    • Fixing Centers (mm) 102
    • Rod Size M8
    • Force (kgf) 1500
    • Max Cell dia (mm) 87
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC62
    • Catalog # XSK1500DT087M120
    • Fixing Centers (mm) 102
    • Rod Size M8
    • Force (kgf) 1500
    • Max Cell dia (mm) 87
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC62
    • Catalog # XSK2000DA076038
    • Rod Size & Length (mm) M8 x 95
    • Insulator Size & Length (mm) M8 x 60
    • Fixing Centers (mm) 89
    • Electrode Diameter 38
    • Rod Size M8
    • Clamp Forces 13kN to 20kN
    • Force (kgf) 2000
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 38
    • D (mm) 25.9
    • Package Type WC52
    • Catalog # XSK2000DA076076
    • Rod Size & Length (mm) M8 x 130
    • Insulator Size & Length (mm) M8 x 95
    • Fixing Centers (mm) 89
    • Electrode Diameter 38
    • Rod Size M8
    • Clamp Forces 13kN to 20kN
    • Force (kgf) 2000
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 76
    • D (mm) 61
    • Package Type WC52
    • Catalog # XSK2000DA076101
    • Rod Size & Length (mm) M8 x 160
    • Insulator Size & Length (mm) M8 x 120
    • Fixing Centers (mm) 89
    • Electrode Diameter 38
    • Rod Size M8
    • Clamp Forces 13kN to 20kN
    • Force (kgf) 2000
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 101
    • D (mm) 85.9
    • Package Type WC52
    • Catalog # XSK2200DA075M038
    • Fixing Centers (mm) 89
    • Rod Size M8
    • Force (kgf) 2200
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC58
    • Catalog # XSK2200DA075M120
    • Fixing Centers (mm) 89
    • Rod Size M8
    • Force (kgf) 2200
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC58
    • Catalog # XSK2200DA087M038
    • Fixing Centers (mm) 102
    • Rod Size M8
    • Force (kgf) 2200
    • Max Cell dia (mm) 87
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC61
    • Catalog # XSK2200DA087M120
    • Fixing Centers (mm) 102
    • Rod Size M8
    • Force (kgf) 2200
    • Max Cell dia (mm) 87
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC61
    • Catalog # XSK2200DA103M038
    • Fixing Centers (mm) 118
    • Rod Size M8
    • Force (kgf) 2200
    • Max Cell dia (mm) 103
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC61
    • Catalog # XSK2200DA103M120
    • Fixing Centers (mm) 118
    • Rod Size M8
    • Force (kgf) 2200
    • Max Cell dia (mm) 103
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC61
    • Catalog # XSK2200DF075M038
    • Fixing Centers (mm) 89
    • Rod Size M8
    • Force (kgf) 2200
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC60
    • Catalog # XSK2200DF075M120
    • Fixing Centers (mm) 89
    • Rod Size M8
    • Force (kgf) 2200
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC60
    • Catalog # XSK2200DF087M038
    • Fixing Centers (mm) 102
    • Rod Size M8
    • Force (kgf) 2200
    • Max Cell dia (mm) 87
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC63
    • Catalog # XSK2200DF087M120
    • Fixing Centers (mm) 102
    • Rod Size M8
    • Force (kgf) 2200
    • Max Cell dia (mm) 87
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC63
    • Catalog # XSK2200DF103M038
    • Fixing Centers (mm) 118
    • Rod Size M8
    • Force (kgf) 2200
    • Max Cell dia (mm) 103
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC63
    • Catalog # XSK2200DF103M120
    • Fixing Centers (mm) 118
    • Rod Size M8
    • Force (kgf) 2200
    • Max Cell dia (mm) 103
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC63
    • Catalog # XSK2200DT075M038
    • Fixing Centers (mm) 89
    • Rod Size M8
    • Force (kgf) 2200
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC59
    • Catalog # XSK2200DT075M120
    • Fixing Centers (mm) 89
    • Rod Size M8
    • Force (kgf) 2200
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC59
    • Catalog # XSK2200DT087M038
    • Fixing Centers (mm) 102
    • Rod Size M8
    • Force (kgf) 2200
    • Max Cell dia (mm) 87
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC62
    • Catalog # XSK2200DT087M120
    • Fixing Centers (mm) 102
    • Rod Size M8
    • Force (kgf) 2200
    • Max Cell dia (mm) 87
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC62
    • Catalog # XSK2800DA112M038
    • Fixing Centers (mm) 118
    • Rod Size M8
    • Force (kgf) 2800
    • Max Cell dia (mm) 112
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC61
    • Catalog # XSK2800DA112M120
    • Fixing Centers (mm) 118
    • Rod Size M8
    • Force (kgf) 2800
    • Max Cell dia (mm) 112
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC61
    • Catalog # XSK2800DF112M038
    • Fixing Centers (mm) 118
    • Rod Size M8
    • Force (kgf) 2800
    • Max Cell dia (mm) 112
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC63
    • Catalog # XSK2800DF112M120
    • Fixing Centers (mm) 118
    • Rod Size M8
    • Force (kgf) 2800
    • Max Cell dia (mm) 112
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC63
    • Catalog # XSK3000DA076038
    • Rod Size & Length (mm) M8 x 100
    • Insulator Size & Length (mm) M8 x 65
    • Fixing Centers (mm) 89
    • Electrode Diameter 50
    • Rod Size M8
    • Clamp Forces 25kN to 31kN
    • Force (kgf) 3000
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 38
    • D (mm) 26.2
    • Package Type WC53
    • Catalog # XSK3000DA076076
    • Rod Size & Length (mm) M8 x 130
    • Insulator Size & Length (mm) M8 x 100
    • Fixing Centers (mm) 89
    • Electrode Diameter 50
    • Rod Size M8
    • Clamp Forces 25kN to 31kN
    • Force (kgf) 3000
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 76
    • D (mm) 56.1
    • Package Type WC53
    • Catalog # XSK3000DA076101
    • Rod Size & Length (mm) M8 x 160
    • Insulator Size & Length (mm) M8 x 125
    • Fixing Centers (mm) 89
    • Electrode Diameter 50
    • Rod Size M8
    • Clamp Forces 25kN to 31kN
    • Force (kgf) 3000
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 101
    • D (mm) 86.1
    • Package Type WC53
    • Catalog # XSK3000DA087M038
    • Fixing Centers (mm) 102
    • Rod Size M8
    • Force (kgf) 3000
    • Max Cell dia (mm) 87
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC61
    • Catalog # XSK3000DA087M120
    • Fixing Centers (mm) 102
    • Rod Size M8
    • Force (kgf) 3000
    • Max Cell dia (mm) 87
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC61
    • Catalog # XSK3000DF087M038
    • Fixing Centers (mm) 102
    • Rod Size M8
    • Force (kgf) 3000
    • Max Cell dia (mm) 87
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC63
    • Catalog # XSK3000DF087M120
    • Fixing Centers (mm) 102
    • Rod Size M8
    • Force (kgf) 3000
    • Max Cell dia (mm) 87
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC63
    • Catalog # XSK3000DT087M038
    • Fixing Centers (mm) 102
    • Rod Size M8
    • Force (kgf) 3000
    • Max Cell dia (mm) 87
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC62
    • Catalog # XSK3000DT087M120
    • Fixing Centers (mm) 102
    • Rod Size M8
    • Force (kgf) 3000
    • Max Cell dia (mm) 87
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC62
    • Catalog # XSK3200DA103M038
    • Fixing Centers (mm) 118
    • Rod Size M8
    • Force (kgf) 3200
    • Max Cell dia (mm) 103
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC61
    • Catalog # XSK3200DA103M120
    • Fixing Centers (mm) 118
    • Rod Size M10
    • Force (kgf) 3200
    • Max Cell dia (mm) 103
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC61
    • Catalog # XSK3200DA112M038
    • Fixing Centers (mm) 132
    • Rod Size M10
    • Force (kgf) 3200
    • Max Cell dia (mm) 112
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC61
    • Catalog # XSK3200DA112M120
    • Fixing Centers (mm) 132
    • Rod Size M10
    • Force (kgf) 3200
    • Max Cell dia (mm) 112
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC61
    • Catalog # XSK3200DF103M038
    • Fixing Centers (mm) 118
    • Rod Size M10
    • Force (kgf) 3200
    • Max Cell dia (mm) 103
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC63
    • Catalog # XSK3200DF103M120
    • Fixing Centers (mm) 118
    • Rod Size M10
    • Force (kgf) 3200
    • Max Cell dia (mm) 103
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC63
    • Catalog # XSK3200DF112M038
    • Fixing Centers (mm) 132
    • Rod Size M10
    • Force (kgf) 3200
    • Max Cell dia (mm) 112
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC63
    • Catalog # XSK3200DF112M120
    • Fixing Centers (mm) 132
    • Rod Size M10
    • Force (kgf) 3200
    • Max Cell dia (mm) 112
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC63
    • Catalog # XSK3400DA076038
    • Rod Size & Length (mm) M8 x 100
    • Insulator Size & Length (mm) M8 x 65
    • Fixing Centers (mm) 89
    • Electrode Diameter 50
    • Rod Size M8
    • Clamp Forces 27kN to 34kN
    • Force (kgf) 3400
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 38
    • D (mm) 24.6
    • Package Type WC54
    • Catalog # XSK3400DA076076
    • Rod Size & Length (mm) M8 x 140
    • Insulator Size & Length (mm) M8 x 105
    • Fixing Centers (mm) 89
    • Electrode Diameter 50
    • Rod Size M8
    • Clamp Forces 27kN to 34kN
    • Force (kgf) 3400
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 76
    • D (mm) 64.5
    • Package Type WC54
    • Catalog # XSK3400DA076101
    • Rod Size & Length (mm) M8 x 160
    • Insulator Size & Length (mm) M8 x 130
    • Fixing Centers (mm) 89
    • Electrode Diameter 50
    • Rod Size M8
    • Clamp Forces 27kN to 34kN
    • Force (kgf) 3400
    • Max Cell dia (mm) 75
    • TJ Max (°C) 190
    • Z (mm) 101
    • D (mm) 89.7
    • Package Type WC54
    • Catalog # XSK3800DA112M038
    • Fixing Centers (mm) 132
    • Rod Size M10
    • Force (kgf) 3800
    • Max Cell dia (mm) 112
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC61
    • Catalog # XSK3800DA112M120
    • Fixing Centers (mm) 132
    • Rod Size M10
    • Force (kgf) 3800
    • Max Cell dia (mm) 112
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC61
    • Catalog # XSK3800DA116M076
    • Rod Size & Length (mm) M10 x 150
    • Insulator Size & Length (mm) M12 x 100
    • Fixing Centers (mm) 132
    • Electrode Diameter 66
    • Rod Size M10
    • Clamp Forces 32kN to 38kN
    • Force (kgf) 3800
    • Max Cell dia (mm) 112
    • TJ Max (°C) 190
    • Z (mm) 76
    • D (mm) 59.7
    • Package Type WC55
    • Catalog # XSK3800DA116M101
    • Rod Size & Length (mm) M10 x 180
    • Insulator Size & Length (mm) M12 x 125
    • Fixing Centers (mm) 132
    • Electrode Diameter 66
    • Rod Size M10
    • Clamp Forces 32kN to 38kN
    • Force (kgf) 3800
    • Max Cell dia (mm) 112
    • TJ Max (°C) 190
    • Z (mm) 101
    • D (mm) 84.6
    • Package Type WC55
    • Catalog # XSK3800DA120M050
    • Fixing Centers (mm) 140
    • Rod Size M10
    • Force (kgf) 3800
    • Max Cell dia (mm) 120
    • TJ Max (°C) 190
    • Z (mm) 50
    • Package Type WC61
    • Catalog # XSK3800DA120M120
    • Fixing Centers (mm) 140
    • Rod Size M10
    • Force (kgf) 3800
    • Max Cell dia (mm) 120
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC61
    • Catalog # XSK3800DA126M050
    • Fixing Centers (mm) 146
    • Rod Size M10
    • Force (kgf) 3800
    • Max Cell dia (mm) 126
    • TJ Max (°C) 190
    • Z (mm) 50
    • Package Type WC61
    • Catalog # XSK3800DA126M120
    • Fixing Centers (mm) 146
    • Rod Size M10
    • Force (kgf) 3800
    • Max Cell dia (mm) 126
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC61
    • Catalog # XSK3800DF112M038
    • Fixing Centers (mm) 132
    • Rod Size M10
    • Force (kgf) 3800
    • Max Cell dia (mm) 112
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC63
    • Catalog # XSK3800DF112M120
    • Fixing Centers (mm) 132
    • Rod Size M10
    • Force (kgf) 3800
    • Max Cell dia (mm) 112
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC63
    • Catalog # XSK3800DF120M050
    • Fixing Centers (mm) 140
    • Rod Size M10
    • Force (kgf) 3800
    • Max Cell dia (mm) 120
    • TJ Max (°C) 190
    • Z (mm) 50
    • Package Type WC63
    • Catalog # XSK3800DF120M120
    • Fixing Centers (mm) 140
    • Rod Size M10
    • Force (kgf) 3800
    • Max Cell dia (mm) 120
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC63
    • Catalog # XSK3800DF126M050
    • Fixing Centers (mm) 146
    • Rod Size M10
    • Force (kgf) 3800
    • Max Cell dia (mm) 126
    • TJ Max (°C) 190
    • Z (mm) 50
    • Package Type WC63
    • Catalog # XSK3800DF126M120
    • Fixing Centers (mm) 146
    • Rod Size M10
    • Force (kgf) 3800
    • Max Cell dia (mm) 126
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC63
    • Catalog # XSK4000DA103M038
    • Fixing Centers (mm) 118
    • Rod Size M8
    • Force (kgf) 4000
    • Max Cell dia (mm) 103
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC61
    • Catalog # XSK4000DA103M120
    • Fixing Centers (mm) 118
    • Rod Size M8
    • Force (kgf) 4000
    • Max Cell dia (mm) 103
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC61
    • Catalog # XSK4000DF103M038
    • Fixing Centers (mm) 118
    • Rod Size M8
    • Force (kgf) 4000
    • Max Cell dia (mm) 103
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC63
    • Catalog # XSK4000DF103M120
    • Fixing Centers (mm) 118
    • Rod Size M8
    • Force (kgf) 4000
    • Max Cell dia (mm) 103
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC63
    • Catalog # XSK4400DA116M076
    • Rod Size & Length (mm) M10 x 150
    • Insulator Size & Length (mm) M12 x 105
    • Fixing Centers (mm) 132
    • Electrode Diameter 68
    • Rod Size M10
    • Clamp Forces 36kN to 44kN
    • Force (kgf) 4400
    • Max Cell dia (mm) 112
    • TJ Max (°C) 190
    • Z (mm) 76
    • D (mm) 63
    • Package Type WC56
    • Catalog # XSK4400DA116M101
    • Rod Size & Length (mm) M10 x 180
    • Insulator Size & Length (mm) M12 x 130
    • Fixing Centers (mm) 132
    • Electrode Diameter 68
    • Rod Size M10
    • Clamp Forces 36kN to 44kN
    • Force (kgf) 4400
    • Max Cell dia (mm) 112
    • TJ Max (°C) 190
    • Z (mm) 101
    • D (mm) 87.9
    • Package Type WC56
    • Catalog # XSK4500DA112M038
    • Fixing Centers (mm) 132
    • Rod Size M10
    • Force (kgf) 4500
    • Max Cell dia (mm) 112
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC61
    • Catalog # XSK4500DA112M120
    • Fixing Centers (mm) 132
    • Rod Size M10
    • Force (kgf) 4500
    • Max Cell dia (mm) 112
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC61
    • Catalog # XSK4500DA120M050
    • Fixing Centers (mm) 140
    • Rod Size M10
    • Force (kgf) 4500
    • Max Cell dia (mm) 120
    • TJ Max (°C) 190
    • Z (mm) 50
    • Package Type WC61
    • Catalog # XSK4500DA120M120
    • Fixing Centers (mm) 140
    • Rod Size M10
    • Force (kgf) 4500
    • Max Cell dia (mm) 120
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC61
    • Catalog # XSK4500DA126M050
    • Fixing Centers (mm) 146
    • Rod Size M10
    • Force (kgf) 4500
    • Max Cell dia (mm) 126
    • TJ Max (°C) 190
    • Z (mm) 50
    • Package Type WC61
    • Catalog # XSK4500DA126M120
    • Fixing Centers (mm) 146
    • Rod Size M10
    • Force (kgf) 4500
    • Max Cell dia (mm) 126
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC61
    • Catalog # XSK4500DF112M038
    • Fixing Centers (mm) 132
    • Rod Size M10
    • Force (kgf) 4500
    • Max Cell dia (mm) 112
    • TJ Max (°C) 190
    • Z (mm) 38
    • Package Type WC63
    • Catalog # XSK4500DF112M120
    • Fixing Centers (mm) 132
    • Rod Size M10
    • Force (kgf) 4500
    • Max Cell dia (mm) 112
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC63
    • Catalog # XSK4500DF120M050
    • Fixing Centers (mm) 140
    • Rod Size M10
    • Force (kgf) 4500
    • Max Cell dia (mm) 120
    • TJ Max (°C) 190
    • Z (mm) 50
    • Package Type WC63
    • Catalog # XSK4500DF120M120
    • Fixing Centers (mm) 140
    • Rod Size M10
    • Force (kgf) 4500
    • Max Cell dia (mm) 120
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC63
    • Catalog # XSK4500DF126M050
    • Fixing Centers (mm) 146
    • Rod Size M10
    • Force (kgf) 4500
    • Max Cell dia (mm) 126
    • TJ Max (°C) 190
    • Z (mm) 50
    • Package Type WC63
    • Catalog # XSK4500DF126M120
    • Fixing Centers (mm) 146
    • Rod Size M10
    • Force (kgf) 4500
    • Max Cell dia (mm) 126
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC63
    • Catalog # XSK5000DA120M050
    • Fixing Centers (mm) 140
    • Rod Size M10
    • Force (kgf) 5000
    • Max Cell dia (mm) 120
    • TJ Max (°C) 190
    • Z (mm) 50
    • Package Type WC61
    • Catalog # XSK5000DA120M120
    • Fixing Centers (mm) 140
    • Rod Size M10
    • Force (kgf) 5000
    • Max Cell dia (mm) 120
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC61
    • Catalog # XSK5000DA126M050
    • Fixing Centers (mm) 146
    • Rod Size M10
    • Force (kgf) 5000
    • Max Cell dia (mm) 126
    • TJ Max (°C) 190
    • Z (mm) 50
    • Package Type WC61
    • Catalog # XSK5000DA126M120
    • Fixing Centers (mm) 146
    • Rod Size M10
    • Force (kgf) 5000
    • Max Cell dia (mm) 126
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC61
    • Catalog # XSK5000DF120M050
    • Fixing Centers (mm) 140
    • Rod Size M10
    • Force (kgf) 5000
    • Max Cell dia (mm) 120
    • TJ Max (°C) 190
    • Z (mm) 50
    • Package Type WC63
    • Catalog # XSK5000DF120M120
    • Fixing Centers (mm) 140
    • Rod Size M10
    • Force (kgf) 5000
    • Max Cell dia (mm) 120
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC63
    • Catalog # XSK5000DF126M050
    • Fixing Centers (mm) 146
    • Rod Size M10
    • Force (kgf) 5000
    • Max Cell dia (mm) 126
    • TJ Max (°C) 190
    • Z (mm) 50
    • Package Type WC63
    • Catalog # XSK5000DF126M120
    • Fixing Centers (mm) 146
    • Rod Size M10
    • Force (kgf) 5000
    • Max Cell dia (mm) 126
    • TJ Max (°C) 190
    • Z (mm) 120
    • Package Type WC63
    • Catalog # XSK6000DA116M076
    • Rod Size & Length (mm) M10 x 150
    • Insulator Size & Length (mm) M12 x 105
    • Fixing Centers (mm) 132
    • Electrode Diameter 75
    • Rod Size M10
    • Clamp Forces 50kN to 60kN
    • Force (kgf) 6000
    • Max Cell dia (mm) 112
    • TJ Max (°C) 190
    • Z (mm) 76
    • D (mm) 59.9
    • Package Type WC57
    • Catalog # XSK6000DA116M101
    • Rod Size & Length (mm) M10 x 180
    • Insulator Size & Length (mm) M12 x 130
    • Fixing Centers (mm) 132
    • Electrode Diameter 75
    • Rod Size M10
    • Clamp Forces 50kN to 60kN
    • Force (kgf) 6000
    • Max Cell dia (mm) 112
    • TJ Max (°C) 190
    • Z (mm) 101
    • D (mm) 84.8
    • Package Type WC57