High-Power Semiconductor Devices & Silicon Assembly Business

Heatsinks

  • Electrical Characteristics
    • Catalog # XSF30xxxxAN
    • Dimensions 125mm x 125mm x 4 vanes
    • Package Type WH9
    • Catalog # XSF46xxxxAN
    • Weight (Kg/m) 20
    • Periphery (mm) 2822
    • Area (mm2) 7411
    • Package Type WH8
    • Catalog # XSFGAxxxxAN
    • Weight (Kg/m) 15.6
    • Periphery (mm) 1682
    • Area (mm2) 5867
    • Package Type WH2
    • Catalog # XSFGxxxxAN
    • Weight (Kg/m) 8.1
    • Periphery (mm) 1059
    • Area (mm2) 2979
    • Package Type WH1
    • Catalog # XSFHxxxxAN
    • Weight (Kg/m) 12.7
    • Periphery (mm) 1684
    • Area (mm2) 4655
    • Package Type WH3
    • Catalog # XSFLPxxxxAN
    • Weight (Kg/m) 30
    • Periphery (mm) 6620
    • Area (mm2) 11172
    • Package Type WH7
    • Catalog # XSFTBxxxxAN
    • Weight (Kg/m) 29
    • Periphery (mm) 2467
    • Area (mm2) 10905
    • Package Type WH5
    • Catalog # XSFTCxxxxAN
    • Weight (Kg/m) 28
    • Periphery (mm) 2544
    • Area (mm2) 10561
    • Package Type WH6
    • Catalog # XSFTxxxxAN
    • Weight (Kg/m) 20
    • Periphery (mm) 2065
    • Area (mm2) 7573
    • Package Type WH4