High-Power Semiconductor Devices & Silicon Assembly Business

Coolers

  • Electrical Characteristics
    • Catalog # XW076NC16A
    • Weight (lbs/g) 0.418 Kg
    • Cooler Thickness (mm) 16
    • Description 47mm WC Cu
    • Package Type WCL2
    • Catalog # XW076NC16B
    • Weight (lbs/g) 0.612 Kg
    • Cooler Thickness (mm) 16
    • Busbar Thickness (mm) 6.4
    • Description 47mm WC Cu with Busbar (10mm Hose)
    • Package Type WCL1
    • Catalog # XW076NC16BS
    • Weight (lbs/g) 0.612 Kg
    • Cooler Thickness (mm) 16
    • Busbar Thickness (mm) 6.4
    • Description 47mm WC Cu with Busbar + spirol pins fitted (10mm Hose)
    • Package Type WCL1
    • Catalog # XW076NC16BT
    • Weight (lbs/g) 0.612 Kg
    • Cooler Thickness (mm) 16
    • Busbar Thickness (mm) 6.4
    • Description 47mm WC Cu with Busbar + thermostat hole (10mm Hose)
    • Package Type WCL1
    • Catalog # XW076NC16C
    • Weight (lbs/g) 0.612 Kg
    • Cooler Thickness (mm) 16
    • Busbar Thickness (mm) 6.4
    • Description 47mm WC Cu with Busbar (1/2 Hose)
    • Package Type WCL1
    • Catalog # XW076NC16CT
    • Weight (lbs/g) 0.612 Kg
    • Cooler Thickness (mm) 16
    • Busbar Thickness (mm) 6.4
    • Description 47mm WC Cu with Busbar + thermostat hole (1/2 Hose)
    • Package Type WCL1
    • Catalog # XW076NC16R
    • Weight (lbs/g) 0.581 Kg
    • Cooler Thickness (mm) 16
    • Busbar Thickness (mm) 6.35
    • Description 47mm WC Cu reversed with Busbar
    • Package Type WCL12
    • Catalog # XW076NC16W
    • Weight (lbs/g) 0.4 Kg
    • Cooler Thickness (mm) 16
    • Description 47mm WC Cu reversed
    • Package Type WCL13
    • Catalog # XW116ZC20A
    • Weight (lbs/g) 1.3 Kg
    • Cooler Thickness (mm) 20
    • Description 73mm WC Cu
    • Package Type WCL4
    • Catalog # XW116ZC20B
    • Weight (lbs/g) 1.75 Kg
    • Cooler Thickness (mm) 20
    • Busbar Thickness (mm) 10
    • Description 73mm WC Cu with Busbar
    • Package Type WCL3
    • Catalog # XW116ZC20C
    • Weight (lbs/g) 2.12 Kg
    • Cooler Thickness (mm) 20
    • Busbar Thickness (mm) 10
    • Description 73mm WC Cu with alt. Busbar
    • Package Type WCL5
    • Catalog # XW116ZC20R
    • Weight (lbs/g) 1.672 Kg
    • Cooler Thickness (mm) 20
    • Busbar Thickness (mm) 10
    • Description 73mm WC Cu reversed with Busbar
    • Package Type WCL14
    • Catalog # XW116ZC20W
    • Weight (lbs/g) 1.119 Kg
    • Cooler Thickness (mm) 20
    • Description 73mm WC Cu reversed
    • Package Type WCL15
    • Catalog # XW127EA25A
    • Weight (lbs/g) 0.5 Kg
    • Cooler Thickness (mm) 25
    • Description 85mm WC Al Helix
    • Package Type WCL16
    • Part Datasheet
    • Catalog # XW127EA25B
    • Weight (lbs/g) 0.65 Kg
    • Cooler Thickness (mm) 25
    • Busbar Thickness (mm) 8
    • Description 85mm WC Al with Busbar Helix
    • Package Type WCL17
    • Part Datasheet
    • Catalog # XW127EC25A
    • Weight (lbs/g) 1.65 Kg
    • Cooler Thickness (mm) 25
    • Description 85mm WC Cu Helix
    • Package Type WCL16
    • Catalog # XW127EC25B
    • Weight (lbs/g) 2.2 Kg
    • Cooler Thickness (mm) 25
    • Busbar Thickness (mm) 8
    • Description 85mm WC Cu with Busbar Helix
    • Package Type WCL17
    • Catalog # XW160FC25A
    • Weight (lbs/g) 3.62 Kg
    • Cooler Thickness (mm) 25
    • Description 100mm WC Cu
    • Package Type WCL6
    • Catalog # XW160FC25B
    • Weight (lbs/g) 4.52 Kg
    • Cooler Thickness (mm) 25
    • Busbar Thickness (mm) 10
    • Description 100mm WC Cu with Busbar
    • Package Type WCL7
    • Catalog # XW180BA34E
    • Weight (lbs/g) 1.55 Kg
    • Cooler Thickness (mm) 34
    • Description 132mm WC Al Helix
    • Package Type WCL19
    • Catalog # XW180BA34F
    • Weight (lbs/g) 1.85 Kg
    • Cooler Thickness (mm) 34
    • Busbar Thickness (mm) 10
    • Description 132mm WC Al with Busbar Helix
    • Package Type WCL20
    • Catalog # XW180GA34A
    • Weight (lbs/g) 1.5 Kg
    • Cooler Thickness (mm) 34
    • Description 125mm WC Al Helix
    • Package Type WCL11
    • Part Datasheet
    • Catalog # XW180GA34B
    • Weight (lbs/g) 1.8 Kg
    • Cooler Thickness (mm) 34
    • Busbar Thickness (mm) 10
    • Description 125mm WC Al with Busbar Helix
    • Package Type WCL10
    • Part Datasheet
    • Catalog # XW180GC34A
    • Weight (lbs/g) 4.92 Kg
    • Cooler Thickness (mm) 34
    • Description 125mm WC Cu Helix
    • Package Type WCL11
    • Part Datasheet
    • Catalog # XW180GC34B
    • Weight (lbs/g) 5.95 Kg
    • Cooler Thickness (mm) 34
    • Busbar Thickness (mm) 10
    • Description 125mm WC Cu with Busbar Helix
    • Package Type WCL10
    • Part Datasheet
    • Catalog # XW270QA25A
    • Weight (lbs/g) 2.941 Kg
    • Cooler Thickness (mm) 25
    • Description 270 x 190mm WC Al Cold Plate
    • Package Type WCL9