Discontinued Resettable PTCs

HVR250

HVR250 Series - Radial Leaded High Voltage Polymer PTC 60 V / 250 V

Datasheet

IHold (A):
0.08, 0.11, 0.12, 0.145, 0.18

ITRIP
(A):

0.16, 0.22, 0.24, 0.29, 0.65

Max Volts
(V):

250

Series Details

2029L

OBSOLETE - 2029L Series - Surface Mount PTC

Datasheet

IHold (A):
0.3, 0.5, 1.1, 1.25

ITRIP
(A):

0.6, 1, 2.2, 2.5

Max Volts
(V):

15, 30, 60

Series Details

3425L

OBSOLETE - 3425L Series - Surface Mount Polymer PTC

Datasheet

IHold (A):
1.5, 2, 2.5, 3

ITRIP
(A):

3, 4, 5, 6

Max Volts
(V):

6, 15

Series Details

HVR600

HVR600 Series - Radial Leaded High Voltage Polymer PTC 60 V / 600 V

Datasheet

IHold (A):
0.15, 0.16

ITRIP
(A):

0.3, 0.32

Max Volts
(V):

600

Series Details

LRD

LRD Series - Strap Type Polymer PTC 15V / 20V

Datasheet

IHold (A):
1.9, 2.6, 3.8, 4.5, 5.5, 6, 7.3

ITRIP
(A):

3.9, 5.8, 8.3, 8.9, 10.5, 11.7, 14.1

Max Volts
(V):

15, 20

Series Details

LTD

LTD Series - Strap Type Polymer PTC 15V / 24V

IHold (A):
1, 1.8, 1.9, 2.6, 3, 3.1, 3.4, 700

ITRIP
(A):

1.5, 2.5, 3.8, 4.2, 5.2, 6, 6.3, 6.8

Max Volts
(V):

15, 24

Series Details

RLD USB

Radial Leaded Product for USB Applications

IHold (A):
0.75, 0.9, 1.1, 1.2, 1.35, 1.55, 1.6, 1.85, 2.5

ITRIP
(A):

1.3, 1.8, 2, 2.2, 2.7, 3.2, 3.7, 5

Max Volts
(V):

6, 16

Series Details

RLD16

RLD16 Series - Radial Leaded Polymer PTC 16 V

Datasheet

IHold (A):
7, 9, 11, 14

ITRIP
(A):

11.9, 15.3, 18.7, 23.8

Max Volts
(V):

16

Series Details

RLD30

RLD30 Series - Radial Leaded Polymer PTC 30 V

Datasheet

IHold (A):
0.9, 1.1, 1.35, 1.6, 1.85, 2.5, 3, 4, 5, 6 more

ITRIP
(A):

1.8, 2.2, 2.7, 3.2, 3.7, 5, 6, 8, 10, 12 more

Max Volts
(V):

30

Series Details

RLD60

RLD60 Series - Radial Leaded Polymer PTC 60 V

Datasheet

IHold (A):
0.1, 0.17, 0.2, 0.25, 0.3, 0.4, 0.5, 0.65, 0.75, 0.9 more

ITRIP
(A):

0.2, 0.34, 0.4, 0.5, 0.6, 0.8, 1, 1.3, 1.5, 1.8 more

Max Volts
(V):

60

Series Details

SMD0805

SMD0805 Series - Surface Mount SMD Polymer PTC 6 V / 9 V /15 V

Datasheet

IHold (A):
0.1, 0.2, 0.35, 0.5, 0.75, 1

ITRIP
(A):

0.3, 0.5, 0.75, 1, 1.5, 1.95

Max Volts
(V):

6, 9, 15

Series Details

SMD1206

SMD1206 Series - Surface Mount SMD Polymer PTC 6V - 30V

Datasheet

IHold (A):
0.125, 0.16, 0.2, 0.25, 0.35, 0.5, 0.75, 1, 1.5

ITRIP
(A):

0.29, 0.37, 0.4, 0.5, 0.75, 1, 1.5, 1.8, 3

Max Volts
(V):

6, 15, 16, 30

Series Details

SMD1210

SMD1210 Series - Surface Mount SMD Polymer PTC 6V - 30V

Datasheet

IHold (A):
0.05, 0.1, 0.2, 0.35, 0.5, 0.75, 1.1, 1.5

ITRIP
(A):

0.15, 0.3, 0.4, 0.7, 1, 1.5, 2.2, 3

Max Volts
(V):

6, 13.2, 30

Series Details

SMD1812

SMD1812 Series - Surface Mount SMD Polymer PTC 6V - 60V

Datasheet

IHold (A):
0.1, 0.14, 0.2, 0.5, 0.75, 1.1, 1.25, 1.5, 1.6, 2 more

ITRIP
(A):

0.3, 0.34, 0.4, 1, 1.5, 1.95, 2.2, 2.5, 2.8, 3 more

Max Volts
(V):

6, 8, 12, 13.2, 15, 16, 24, 30, 33, 60

Series Details

SMD2016

SMD2016 Series - Surface Mount SMD Polymer PTC 6V - 60V

Datasheet

IHold (A):
0.3, 0.55, 1.1, 1.5, 2

ITRIP
(A):

0.6, 1.1, 2.2, 3, 4.2

Max Volts
(V):

6, 15, 33, 60

Series Details

SMD2920

SMD2920 Series - Surface Mount SMD Polymer PTC 6V - 60V

Datasheet

IHold (A):
0.3, 0.5, 0.75, 1.1, 1.25, 1.5, 1.85, 2, 2.5, 2.6 more

ITRIP
(A):

0.6, 1, 1.5, 2.2, 2.5, 3, 3.7, 4, 5, 5.2 more

Max Volts
(V):

6, 15, 24, 30, 33, 60

Series Details

STD

STD Series - Strap Type Polymer PTC 15V / 24V

Datasheet

IHold (A):
1.2, 1.75, 2, 3.5, 4.2

ITRIP
(A):

2.7, 3.8, 4.4, 6.3, 7.6

Max Volts
(V):

15, 24

Series Details

VLD

VLD Series - Strap Type Polymer PTC 12 V

Datasheet

IHold (A):
1.7, 1.75, 2.3

ITRIP
(A):

4.1, 4.2, 5

Max Volts
(V):

12

Series Details

VTD

VTD Series - Strap Type Polymer PTC 16V

Datasheet

IHold (A):
1.7, 1.75, 2, 2.1, 2.4

ITRIP
(A):

3.4, 3.8, 4.5, 4.7, 5.4

Max Volts
(V):

15

Series Details