Discontinued Resettable PTCs

VLD

  • Electrical Characteristics
    • Catalog # VLD170
    • Obsolete: 2007 -01-01
    • IHold (A) 1.7
    • ITRIP
      (A)
      4.1
    • Max Volts
      (V)
      12
    • IMAX
      (A)
      100
    • PDMAX
      (W)
      1.4
    • RMIN
      (Ω)
      0.018
    • R1max
      (Ω)
      0.064
    • Max
      Time
      To
      Trip
      (A)
      8.5
    • Max
      Time
      to
      Trip Time
      (Sec)
      5
    • Operating Temperature -40° to 85°C
    • Datasheet
    • Catalog # VLD175L
    • Obsolete: 2007 -01-01
    • IHold (A) 1.75
    • ITRIP
      (A)
      4.2
    • Max Volts
      (V)
      12
    • IMAX
      (A)
      100
    • PDMAX
      (W)
      1.4
    • RMIN
      (Ω)
      0.017
    • R1max
      (Ω)
      0.062
    • Max
      Time
      To
      Trip
      (A)
      8.75
    • Max
      Time
      to
      Trip Time
      (Sec)
      5
    • Operating Temperature -40° to 85°C
    • Datasheet
    • Catalog # VLD175XL
    • Obsolete: 2007 -01-01
    • IHold (A) 1.75
    • ITRIP
      (A)
      4.2
    • Max Volts
      (V)
      12
    • IMAX
      (A)
      100
    • PDMAX
      (W)
      1.4
    • RMIN
      (Ω)
      0.017
    • R1max
      (Ω)
      0.062
    • Max
      Time
      To
      Trip
      (A)
      8.75
    • Max
      Time
      to
      Trip Time
      (Sec)
      5
    • Operating Temperature -40° to 85°C
    • Datasheet
    • Catalog # VLD230
    • Obsolete: 2007 -01-01
    • IHold (A) 2.3
    • ITRIP
      (A)
      5
    • Max Volts
      (V)
      12
    • IMAX
      (A)
      100
    • PDMAX
      (W)
      2.5
    • RMIN
      (Ω)
      0.012
    • R1max
      (Ω)
      0.036
    • Max
      Time
      To
      Trip
      (A)
      10
    • Max
      Time
      to
      Trip Time
      (Sec)
      5
    • Operating Temperature -40° to 85°C
    • Datasheet