Discontinued Resettable PTCs

STD

  • Electrical Characteristics
    • Catalog # STD120
    • Obsolete: 2007 -01-01
    • IHold (A) 1.2
    • ITRIP
      (A)
      2.7
    • Max Volts
      (V)
      15
    • IMAX
      (A)
      100
    • PDMAX
      (W)
      1.2
    • RMIN
      (Ω)
      0.085
    • R1max
      (Ω)
      0.22
    • Max
      Time
      To
      Trip
      (A)
      6
    • Max
      Time
      to
      Trip Time
      (Sec)
      6
    • Operating Temperature -40° to 85°C
    • Datasheet
    • Catalog # STD120S
    • Obsolete: 2007 -01-01
    • IHold (A) 1.2
    • ITRIP
      (A)
      2.7
    • Max Volts
      (V)
      15
    • IMAX
      (A)
      100
    • PDMAX
      (W)
      1.2
    • RMIN
      (Ω)
      0.085
    • R1max
      (Ω)
      0.22
    • Max
      Time
      To
      Trip
      (A)
      6
    • Max
      Time
      to
      Trip Time
      (Sec)
      6
    • Operating Temperature -40° to 85°C
    • Datasheet
    • Catalog # STD175
    • Obsolete: 2007 -01-01
    • IHold (A) 1.75
    • ITRIP
      (A)
      3.8
    • Max Volts
      (V)
      15
    • IMAX
      (A)
      100
    • PDMAX
      (W)
      1.5
    • RMIN
      (Ω)
      0.05
    • R1max
      (Ω)
      0.12
    • Max
      Time
      To
      Trip
      (A)
      8.75
    • Max
      Time
      to
      Trip Time
      (Sec)
      8.75
    • Operating Temperature -40° to 85°C
    • Datasheet
    • Catalog # STD175S
    • Obsolete: 2007 -01-01
    • IHold (A) 1.75
    • ITRIP
      (A)
      3.8
    • Max Volts
      (V)
      15
    • IMAX
      (A)
      100
    • PDMAX
      (W)
      1.5
    • RMIN
      (Ω)
      0.05
    • R1max
      (Ω)
      0.12
    • Max
      Time
      To
      Trip
      (A)
      8.75
    • Max
      Time
      to
      Trip Time
      (Sec)
      8.75
    • Operating Temperature -40° to 85°C
    • Datasheet
    • Catalog # STD200
    • Obsolete: 2007 -01-01
    • IHold (A) 2
    • ITRIP
      (A)
      4.4
    • Max Volts
      (V)
      24
    • IMAX
      (A)
      100
    • PDMAX
      (W)
      1.9
    • RMIN
      (Ω)
      0.03
    • R1max
      (Ω)
      0.1
    • Max
      Time
      To
      Trip
      (A)
      10
    • Max
      Time
      to
      Trip Time
      (Sec)
      10
    • Operating Temperature -40° to 85°C
    • Datasheet
    • Catalog # STD350
    • Obsolete: 2007 -01-01
    • IHold (A) 3.5
    • ITRIP
      (A)
      6.3
    • Max Volts
      (V)
      24
    • IMAX
      (A)
      100
    • PDMAX
      (W)
      2.5
    • RMIN
      (Ω)
      0.017
    • R1max
      (Ω)
      0.05
    • Max
      Time
      To
      Trip
      (A)
      20
    • Max
      Time
      to
      Trip Time
      (Sec)
      20
    • Operating Temperature -40° to 85°C
    • Datasheet
    • Catalog # STD420
    • Obsolete: 2007 -01-01
    • IHold (A) 4.2
    • ITRIP
      (A)
      7.6
    • Max Volts
      (V)
      24
    • IMAX
      (A)
      100
    • PDMAX
      (W)
      2.9
    • RMIN
      (Ω)
      0.012
    • R1max
      (Ω)
      0.04
    • Max
      Time
      To
      Trip
      (A)
      20
    • Max
      Time
      to
      Trip Time
      (Sec)
      20
    • Operating Temperature -40° to 85°C
    • Datasheet