Single Shot

HRDS Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # HRDS120
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        Non-isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 10 s onboard adjustable
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRDS313M
      • Input
        Voltage (V)
        24 V dc
      • Output
        Form
        Non-isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 3 m fixed
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRDS321
      • Input
        Voltage (V)
        24 V dc
      • Output
        Form
        Non-isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1 - 100 s onboard adjustable
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRDS421
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Non-isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 1 - 100 s onboard adjustable
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRDS430
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Non-isolated SPDT
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range 0.1 - 10 s externally adjustable
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)