Single MOSFET Switch

Single HiPerFET MOSFET with fast Body Diode

  • Electrical Characteristics
    • Catalog # VMO1200-01F
    • VDSS (V) 100
    • ID, cont @ 80 ℃ (A) 970
    • Rds(on) max @ 25°C (mΩ) 1.3
    • Eoff @ 125 (mJ) 59
    • trr @ 125°C (ns) 340
    • Irm125 88
    • Package Type Y3-Li
    • Part Datasheet