Single HiPerFET MOSFET with fast Body Diode

VMO1200-01F

  • Electrical Characteristics
    • Catalog # VMO1200-01F
    • Drain-Source Voltage (V) 100
    • Continuous Drain Current @ 80 ℃ (A) 970
    • Rds(on) max @ 25°C (mΩ) 1.3
    • Turn-off Energy @ 125 (mJ) 59
    • Reverse recovery time at 125°C 340
    • Irm125 88
    • Package Type Y3-Li