Phase Leg MOSFET

HiPerFET MOSFET with fast Body Diode

  • Electrical Characteristics
    • Catalog # VMM90-09F
    • VDSS (V) 900
    • ID, cont @ 80 ℃ (A) 65
    • Rds(on) max @ 25°C (mΩ) 76
    • trr @ 125°C (ns) 300
    • NTC YES
    • Package Type Y3-Li
    • Part Datasheet