HiPerFET MOSFET with fast Body Diode

VMM90-09F

  • Electrical Characteristics
    • Catalog # VMM90-09F
    • Drain-Source Voltage (V) 900
    • Continuous Drain Current @ 80 ℃ (A) 65
    • Rds(on) max @ 25°C (mΩ) 76
    • Reverse recovery time at 125°C 300
    • Thermistor with negative temperature coefficient YES
    • Package Type Y3-Li