P-Channel MOSFETs

Polarâ„¢

-100V to -600V P-Channel Power MOSFETs

VDSS (V):
-600, -500, -200, -150, -100

RDS(ON),max @ 25 ℃ (Ohm):
0.014, 0.0154, 0.025, 0.027, 0.044, 0.048, 0.05, 0.085, 0.093, 0.11 more

ID, cont @ 25 ℃ (A):
-170, -100, -90, -57, -53, -52, -48, -40, -36, -32 more

Series Details

Standard

-100V to -600V P-Channel Power MOSFETs

VDSS (V):
-600, -500, -200, -100

RDS(ON),max @ 25 ℃ (Ohm):
0.055, 0.075, 0.15, 0.16, 0.75, 1, 1.2

ID, cont @ 25 ℃ (A):
-50, -36, -24, -16, -11, -10, -8

Series Details

Trench Gate

-50V to -200V P-Channel Power MOSFETs

VDSS (V):
-200, -150, -100, -85, -65, -50

RDS(ON),max @ 25 ℃ (Ohm):
0.0075, 0.008, 0.009, 0.01, 0.011, 0.013, 0.025, 0.03, 0.032, 0.039 more

ID, cont @ 25 ℃ (A):
-210, -195, -140, -120, -110, -106, -96, -90, -76, -68 more

Series Details