P-Channel MOSFETs

Standard

  • Electrical Characteristics
    • Catalog # IXTH11P50
    • VDSS (V) -500
    • RDS(ON),max @ 25 ℃ (Ohm) 0.75
    • ID, cont @ 25 ℃ (A) -11
    • Gate Charge (nC) 145
    • RthJC (K/W) 0.42
    • Configuration Single
    • Package Type TO-247
    • Status Active
    • CISS (pF) 4600
    • trr,typ (ns) 500
    • PD (W) 300
    • Check Stock Yes
    • Part Datasheet
    • SPICE Model
    • Check Stock
    • Catalog # IXTH16P20
    • VDSS (V) -200
    • RDS(ON),max @ 25 ℃ (Ohm) 0.16
    • ID, cont @ 25 ℃ (A) -16
    • Gate Charge (nC) 95
    • RthJC (K/W) 0.42
    • Configuration Single
    • Package Type TO-247
    • Status Not for New Designs
    • CISS (pF) 2800
    • trr,typ (ns) 180
    • PD (W) 300
    • Catalog # IXTH24P20
    • VDSS (V) -200
    • RDS(ON),max @ 25 ℃ (Ohm) 0.15
    • ID, cont @ 25 ℃ (A) -24
    • Gate Charge (nC) 150
    • RthJC (K/W) 0.42
    • Configuration Single
    • Package Type TO-247
    • Status Active
    • CISS (pF) 4200
    • trr,typ (ns) 250
    • PD (W) 300
    • Check Stock Yes
    • SPICE Model
    • Check Stock Order Sample
    • Catalog # IXTH36P10
    • VDSS (V) -100
    • RDS(ON),max @ 25 ℃ (Ohm) 0.075
    • ID, cont @ 25 ℃ (A) -36
    • Gate Charge (nC) 95
    • RthJC (K/W) 0.65
    • Configuration Single
    • Package Type TO-247
    • Status Obsolete
    • CISS (pF) 2800
    • trr,typ (ns) 180
    • PD (W) 180
    • Part Datasheet
    • Catalog # IXTH8P50
    • VDSS (V) -500
    • RDS(ON),max @ 25 ℃ (Ohm) 1.2
    • ID, cont @ 25 ℃ (A) -8
    • Gate Charge (nC) 130
    • RthJC (K/W) 0.65
    • Configuration Single
    • Package Type TO-247
    • Status Active
    • CISS (pF) 3400
    • trr,typ (ns) 400
    • PD (W) 180
    • Check Stock Yes
    • Check Stock Order Sample
    • Catalog # IXTT10P60
    • VDSS (V) -600
    • RDS(ON),max @ 25 ℃ (Ohm) 1
    • ID, cont @ 25 ℃ (A) -10
    • Gate Charge (nC) 135
    • RthJC (K/W) 0.42
    • Configuration Single
    • Package Type TO-268S
    • Status Active
    • CISS (pF) 4665
    • trr,typ (ns) 500
    • PD (W) 300
    • Check Stock Yes
    • Part Datasheet
    • Check Stock
    • Catalog # IXTT11P50
    • VDSS (V) -500
    • RDS(ON),max @ 25 ℃ (Ohm) 0.75
    • ID, cont @ 25 ℃ (A) -11
    • Gate Charge (nC) 145
    • RthJC (K/W) 0.42
    • Configuration Single
    • Package Type TO-268S
    • Status Active
    • CISS (pF) 4600
    • trr,typ (ns) 500
    • PD (W) 300
    • Check Stock Yes
    • Part Datasheet
    • Check Stock
    • Catalog # IXTT24P20
    • VDSS (V) -200
    • RDS(ON),max @ 25 ℃ (Ohm) 0.15
    • ID, cont @ 25 ℃ (A) -24
    • Gate Charge (nC) 150
    • RthJC (K/W) 0.42
    • Configuration Single
    • Package Type TO-268S
    • Status Active
    • CISS (pF) 4500
    • trr,typ (ns) 250
    • PD (W) 300
    • Check Stock Yes
    • Check Stock
    • Catalog # IXTT50P10
    • VDSS (V) -100
    • RDS(ON),max @ 25 ℃ (Ohm) 0.055
    • ID, cont @ 25 ℃ (A) -50
    • Gate Charge (nC) 140
    • RthJC (K/W) 0.42
    • Configuration Single
    • Package Type TO-268S
    • Status Active
    • CISS (pF) 4350
    • trr,typ (ns) 180
    • PD (W) 300
    • Check Stock Yes
    • Part Datasheet
    • Check Stock
    • Catalog # IXTT8P50
    • VDSS (V) -500
    • RDS(ON),max @ 25 ℃ (Ohm) 1.2
    • ID, cont @ 25 ℃ (A) -8
    • Gate Charge (nC) 130
    • RthJC (K/W) 0.65
    • Configuration Single
    • Package Type TO-268S
    • Status Active
    • CISS (pF) 3400
    • trr,typ (ns) 400
    • PD (W) 180
    • Check Stock Yes
    • Check Stock