Thermistor Salt Water Immersion and Thermal Shock Testing

Thermistor Assembly Environmental Test Report

Appendix 5

The next few pages outline the results of Salt Water Immersion testing as well as Thermal Shock testing at 200 and 1,000 cycles for thermistor assembly part number USP2373.

USP2373 thermistor assembly is 0.375 inch in diameter

 USP2373 thermistor assembly is 0.375 inch in diameter

Salt Water Immersion

Part Number: USP2373

Part Description: Thermistor Probe

Test Identification Number: SO#: 31538

Test Specification:

Special

Test Condition (s):

60 Min. @ 0°C Salt Water (Saturated)
10 Seconds Max. Transition
60 Min. @ +65°C Clean Water
10 Seconds Max. Transition

Duration: 10 Cycles

Acceptance Criteria Results
No Moisture Intrusion PASS
Maximum Change in Resistance Ratio R50°C/R25°C: ±0.1% PASS