FBMOV

FBMOV750M

  • Electrical Characteristics
    • Catalog # FBMOV750M
    • VMAX AC (V) 750
    • Max Rated DC Voltage 970
    • Surge Energy (WTM) (J) 1340
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • Peak Pulse Current (ITM) 2xAmps (A) 25000
    • Nominal DC Voltage (VNDC) (V) 1200
    • VNDC MIN (V) 1080
    • VNDC MAX (V) 1320
    • Max Clamp Voltage (Vc) (V) 1950
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models FBMOV750M