FBMOV

FBMOV625M

  • Electrical Characteristics
    • Catalog # FBMOV625M
    • VMAX AC (V) 625
    • Max Rated DC Voltage 850
    • Surge Energy (WTM) (J) 1200
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • Peak Pulse Current (ITM) 2xAmps (A) 25000
    • Nominal DC Voltage (VNDC) (V) 1000
    • VNDC MIN (V) 900
    • VNDC MAX (V) 1100
    • Max Clamp Voltage (Vc) (V) 1625
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models FBMOV625M