FBMOV

FBMOV385M

  • Electrical Characteristics
    • Catalog # FBMOV385M
    • VMAX AC (V) 385
    • Max Rated DC Voltage 500
    • Surge Energy (WTM) (J) 860
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • Peak Pulse Current (ITM) 2xAmps (A) 25000
    • Nominal DC Voltage (VNDC) (V) 620
    • VNDC MIN (V) 558
    • VNDC MAX (V) 682
    • Max Clamp Voltage (Vc) (V) 1010
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models FBMOV385M