FBMOV

FBMOV275M

  • Electrical Characteristics
    • Catalog # FBMOV275M
    • VMAX AC (V) 275
    • Max Rated DC Voltage 369
    • Surge Energy (WTM) (J) 700
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • Peak Pulse Current (ITM) 2xAmps (A) 25000
    • Nominal DC Voltage (VNDC) (V) 430
    • VNDC MIN (V) 387
    • VNDC MAX (V) 473
    • Max Clamp Voltage (Vc) (V) 700
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models FBMOV275M