FBMOV

FBMOV175M

  • Electrical Characteristics
    • Catalog # FBMOV175M
    • VMAX AC (V) 175
    • Max Rated DC Voltage 230
    • Surge Energy (WTM) (J) 450
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • Peak Pulse Current (ITM) 2xAmps (A) 25000
    • Nominal DC Voltage (VNDC) (V) 270
    • VNDC MIN (V) 243
    • VNDC MAX (V) 297
    • Max Clamp Voltage (Vc) (V) 450
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models FBMOV175M