FBMOV

FBMOV150M

  • Electrical Characteristics
    • Catalog # FBMOV150M
    • VMAX AC (V) 150
    • Max Rated DC Voltage 200
    • Surge Energy (WTM) (J) 440
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • Peak Pulse Current (ITM) 2xAmps (A) 25000
    • Nominal DC Voltage (VNDC) (V) 240
    • VNDC MIN (V) 216
    • VNDC MAX (V) 264
    • Max Clamp Voltage (Vc) (V) 390
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models FBMOV150M