FBMOV

FBMOV140M

  • Electrical Characteristics
    • Catalog # FBMOV140M
    • VMAX AC (V) 140
    • Max Rated DC Voltage 185
    • Surge Energy (WTM) (J) 420
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • Peak Pulse Current (ITM) 2xAmps (A) 25000
    • Nominal DC Voltage (VNDC) (V) 220
    • VNDC MIN (V) 200
    • VNDC MAX (V) 240
    • Max Clamp Voltage (Vc) (V) 355
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models FBMOV140M