FBMOV

FBMOV130M

  • Electrical Characteristics
    • Catalog # FBMOV130M
    • VMAX AC (V) 130
    • Max Rated DC Voltage 175
    • Surge Energy (WTM) (J) 380
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • Peak Pulse Current (ITM) 2xAmps (A) 25000
    • Nominal DC Voltage (VNDC) (V) 205
    • VNDC MIN (V) 184
    • VNDC MAX (V) 226
    • Max Clamp Voltage (Vc) (V) 335
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models FBMOV130M