FBMOV

FBMOV115M

  • Electrical Characteristics
    • Catalog # FBMOV115M
    • VMAX AC (V) 115
    • Max Rated DC Voltage 150
    • Surge Energy (WTM) (J) 340
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • Peak Pulse Current (ITM) 2xAmps (A) 25000
    • Nominal DC Voltage (VNDC) (V) 180
    • VNDC MIN (V) 162
    • VNDC MAX (V) 198
    • Max Clamp Voltage (Vc) (V) 295
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models FBMOV115M