Discontinued TVS Diode Arrays

SMAJ-E

  • Electrical Characteristics
    • Catalog # SMAJ300A-E
    • Obsolete: 2020 -08-21
    • Replaced By: SMAJ300A
    • VR (Vso) 300
    • Watts (W) 400
    • IPP 10x1000μs (A) 0.8
    • MIN VBR@IT
      (V)
      335
    • MAX VBR@IT
      (V)
      371
    • Vc (V) 486
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      1
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Datasheet
    • Catalog # SMAJ350A-E
    • Obsolete: 2020 -08-21
    • Replaced By: SMAJ350A
    • VR (Vso) 350
    • Watts (W) 400
    • IPP 10x1000μs (A) 0.7
    • MIN VBR@IT
      (V)
      391
    • MAX VBR@IT
      (V)
      432
    • Vc (V) 567
    • IT
      (mA)
      1
    • Ir@Vso
      (μA)
      1
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Datasheet