Ultra Low Capacitance

Ultra Low Capacitance Diode Arrays

  • Application Spotlight
    • Electrical Characteristics
      • Catalog # SP0402U-ULC-02ETG
      • Standoff
        Voltage
        (V)
        5
      • ILeak
        (μA)
        0.025
      • ESD Contact
        (kV)
        ±20
      • ESD Air
        (kV)
        ±20
      • Lightning
        Immunity
        (8x20μs)
        (A)
        2
      • Clamp
        Voltage
        9.2V@2A
      • CI/OTYP
        (pF)
        0.2
      • Polarity Unidirectional
      • Channels 2
      • Check Stock Yes
      • MIN VBR@IT
        (V)
        NA
      • Datasheet
      • Check Stock Order Sample
      • Catalog # SP1004U-ULC-04UTG
      • Standoff
        Voltage
        (V)
        5
      • ILeak
        (μA)
        0.025
      • ESD Contact
        (kV)
        ±20
      • ESD Air
        (kV)
        ±20
      • Lightning
        Immunity
        (8x20μs)
        (A)
        2
      • Clamp
        Voltage
        9.2V@2A
      • CI/OTYP
        (pF)
        0.2
      • Polarity Bidirectional
      • Channels 4
      • Check Stock Yes
      • MIN VBR@IT
        (V)
        NA
      • Datasheet
      • Check Stock Order Sample